• News Centre

News Centre


Jan. 09 , 2020
EtherCAT interface option added to programmable DC power supply series
Dec. 20 , 2019
600W Model Added to 200 - 425VDC Input DC-DC Converter Series (PH-A Series)
Dec. 17 , 2019
ModBUS-TCP interface option added to programmable DC power supply series
Dec. 04 , 2019
4,080W 24V industrial power supply operates from a 350 to 528Vac 3-phase input
Nov. 26 , 2019
1U GENESYS+™ programmable DC power supply series extended with 2.7kW and 3.4kW models
Nov. 21 , 2019
1U half-rack programmable DC power supplies deliver 1,500W
Nov. 19 , 2019
20A 40Vdc MIL-COTS filters use active circuitry to protect DC-DC converters against input voltage surges and spikes
Nov. 14 , 2019
20A 40Vdc EMI filters simplify compliance to MIL-COTS applications
Oct. 15 , 2019
2000W modular power supplies offer up to 18 outputs with low acoustic noise and full MoPPs isolation
Oct. 03 , 2019
SIP format non-isolated 250W DC-DC converter saves 60% PCB board area
Sep. 25 , 2019
Patented technology enhances and simplifies design of 75 to 150W outputs used in modular power supply series
Sep. 24 , 2019
600W medical and industrial programmable power supplies meet MIL-STD-810G shock and vibration standards
Sep. 19 , 2019
Medical 40-65W external power supplies comply with the EU Tier 2 v5 and US DoE Level VI efficiency standards
Sep. 10 , 2019
Add the new "Example of use" of ENEMAN for Bidirectional DC-DC Converters: EZA Application Guide
Jun. 21 , 2019
Bidirectional DC-DC converter EZA2500W has been added to EZA2500 series with an expanded voltage input range on high voltage side and low voltage side
Jul. 08 , 2019
Long field life 48V 480W DIN rail power supply has a narrow 84mm width
Jun. 19 , 2019
650W modular power supplies offer up to 10 outputs with BF ready isolation and low acoustic noise
Jun. 06 , 2019
250W Non-Isolated SIP DC-DC Converter Uses 60% Less PCB Area
May. 09 , 2019
New addition lineup for CUS1500M for Single-phase input fuse, Intake Air Fan and Double sided coating.
May. 09 , 2019
New addition lineup for GXE600, a convection cooled AC-DC power supply with Digital Communication Interface.
Feb. 12, 2019
Low loss, 20A to 40A DIN rail redundancy module has load sharing balance indication
Feb. 04, 2019
Low profile 88W DIN rail power supply conforms to Class 2 and Class II standards
Jan. 24, 2019
5V 60A DC-DC converter accepts a 200 to 425V input and has EN 62477-1 (OVC III) certification
Jan. 22, 2019
Programmable, convection cooled, 600W AC-DC power supplies have industrial and medical safety certifications
Jan. 14, 2019
504W AC-DC conduction cooled power module offers leading edge size and PMBus™ communications
Jan. 07, 2019
Compact 960W DIN rail power supply has a 1,440W peak rating, 95% efficiency and <1W standby power consumption
Jan. 07, 2019
250W medical and ITE certified external power supplies meet EU CoC Tier 2 efficiency standards
Dec. 13, 2018
Home healthcare medical and ITE certified 110W Class II external power supplies comply to the EU CoC Tier 2 efficiency standard
Nov. 26, 2018
Convection and conduction cooled CUS200LD series includes 3.3V, 4.2V and 28V models
Nov. 22, 2018
Single phase RSKN of 6A to 30A EMC filters provide attenuation across a wide frequency band
Nov. 8, 2018
EZA2.5kW option lineup was added with double sided coating model and high speed/dust-resistance/long life fan mounted model with operation temperature extended to 50 °C
Oct. 25, 2018
Wide range input 1” x 1” 15W and 30W dual output DC-DC converters have six-sided shielding
Oct. 18, 2018
Energy storage systems benefit from isolated, 1U high, 11kW bi-directional DC-DC converters
Oct. 15, 2018
1500W medical power supplies offer low acoustic noise and meet class B radiated / conducted EMI standards
Oct. 15, 2018
New generation 1U programmable DC power supply series extended with 1700W rated models
Oct. 09, 2018
10kW and 15kW models extend next generation series of programmable DC power supplies
Sep. 21, 2018
5kW 1U programmable DC power supply series extended with five new output configurations
Aug. 28, 2018
Cost effective, narrow width 120W and 240W DIN rail power supplies are 93% efficient
Aug. 01, 2018
Standby voltage option added to 1000W and 1500W industrial power supplies
Jul. 30, 2018
Low acoustic noise, full MOPPs isolation modular power supplies offer up to 18 outputs
Jul. 21, 2018
100W Class I and Class II 2”x 4” medical and industrial power supplies deliver 75W in an 85°C ambient
Jul. 20, 2018
RoHS Directive compliance including additional 4 substances
Jun. 27, 2018
600 to 1200W power supplies have full MOPPs isolation, low acoustical noise and PMBus™ communication
Apr. 24, 2018
Isolated DC-DC converter TEP200-280, wide range high voltage inputs from 300 to 1000 VDC
Mar. 21, 2018
Convection and conduction cooled power supplies have up to 206W peak power capability
Jan. 31, 2018
Compact single-phase RSEV series of 6A to 30A, 250Vac/250Vdc rated EMC filters provide simplified installation
Jan. 24, 2018
Introduction of the ZWS240RC-24 EN 62477-1 compliant 24V 240W rated AC-DC power supply, further extending industrial power supply 10W to 300W ZWS series
Oct. 09, 2017
TDK Corporation announces the introduction of the TDK-Lambda brand CUS150M series of AC-DC power supplies capable of operating in ambient temperatures of up to 80°C without the need for forced air cooling
Sep. 12, 2017
TDK Corporation announces the introduction of medically certified RWS1000B/ME and RWS1500B/ME series of 1000 to 1500W AC-DC power supplies, further extending TDK‑Lambda’s 7-year warranty 50 to 1500W RWS-B range
Aug. 31, 2017
TDK Corporation announces the introduction of the GQA120 series of industrial grade DC‑DC converters
Aug. 15, 2017
TDK Corporation announces the introduction of the 100W i3A series of non-isolated DC-DC converters, packaged in the industry standard 1/32nd brick form factor
Jul. 18, 2017
TDK Corporation announces the introduction of the KAS series of wide input range, 2 and 4W encapsulated AC-DC power supplies
Jul. 12, 2017
PMBus™ communication interface available for modular power supply QM series
Jun. 24, 2017
HQA series of harsh environment DC-DC converter series extended with additional voltages and power levels
Jun. 07, 2017
LAN option provides communication interface for HFE series rack mount power supply series
Jun. 01, 2017
3200W 3-phase input industrial power supply extended with 48V model
May. 30, 2017
New generation 1U programmable DC power supply series delivers 5kW output
May. 08, 2017
Simple function model AC-DC unit type RWS-B series (1000W, 1500W) with medical specification model /ME
Apr 17, 2017
5V type Added to PH-A280 Series (PH300A280) of High Input Voltage DC-DC Power Modules with Conduction Cooling Method
Apr. 11, 2017
Power Supply Product: TDK has developed 11kW isolated bidirectional DC-DC Converter, industry highest for its power density
Mar. 21, 2017
2" x 4” 35W Triple output AC-DC PCB type power supply

PAGE TOP