March 4th, 2022
TDK Corporation announces the introduction of the TDK-Lambda 30kW-60kW Advanced Programmable Rack DC Power Systems into the
Programmable DC Power Supply Series
This power platform expands beyond the existing rack-mount product offering into markets that utilize high power stand-alone rack DC power systems that include Automotive, Industrial, Aerospace, Renewable/Alternative Energy and Applied R&D in applications such as Battery/Component Validation/Test, Water Treatment, Hydrogen Generation, High-Reliability Power System Emulation and Photovoltaic Inverter, Fuel Cell and Battery Research & Development.
Built into a 23U high x 22 inch wide (553mm) x 36 inch deep (902mm) stand-alone rack, the 30kW-60kW
Advanced Programmable Rack DC Power System platform offers five embedded front panel setup menus that address Digital Communication, Protective Functions, Operating and System Configurations, and Waveform Control/Triggering. These embedded menus offer advanced user-selectable functions including Slew-Rate control of Output voltage/current, Internal Resistance simulation, Arbitrary Waveform Generation with Auto-Trigger, Pre-Load ON/OFF control, ENABLE/DISABLE polarity selection and Control pin Enable/Disable (for external load disconnect or polarity reversal).
Fourteen models are currently available from 10V to 600V (with Output current up to 4500A), can operate in Constant-Current (CC), Constant-Voltage (CV) and Constant-Power (CP) limit and have conversion efficiencies up to 90%. Three-phase AC Input options include 208VAC (170~265VAC) or a wide-range 400VAC/480VAC (342~528VAC) and have built-in active Power Factor Correction (0.94 typical) with cooling fan speed control (for reduced audible noise and extended life).
Standard safety features include user-selectable Safe-Start/Auto Re-Start, Last Setting Memory and Watch-Dog Timer along with other built-in protective functions that include Output Over-Voltage Protection (OVP), Output Under-Voltage Limit (UVL), Output Under-Voltage Protection (UVP), Fold-Back protection (FOLD) for CV or CC mode, Output Over-Current Limit (OCL), Over-Temperature protection (OTP) and AC Input Under-Voltage Protection (AC FAULT).
All model functions can be programmed locally via the menu-driven front panel display or remotely using instrument software drivers with any one of the three built-in standard Digital interfaces (LAN (LXI 1.5)), USB (2.0), RS-232/RS-485). Other programming interfaces include the built-in standard Isolated Analog Program/Monitor/Control Interface and the optional IEEE (IEEE 488.2), EtherCAT and Modbus-TCP Digital interfaces.
The
30kW-60kW Programmable Rack DC Power System platform carries a two (2) year warranty, has Safety certifications to IEC/EN 61010-1 and carries both the CE and UKCA marks (in accordance with the Low Voltage, EMC (IEC/EN61204-3; industrial environment) and RoHS Directives).
For more information about the TDK-Lambda
Programmable Rack DC Power System platform, please visit www.us.lambda.tdk.com/products/programmable-power/genplus-rack-dc-systems.html and for additional Sales or Technical Support please visit www.us.lambda.tdk.com/contact/.
Also, available are the Advanced
Rack-Mount Programmable DC Power Supply Series at www.us.lambda.tdk.com/products/programmable-power/genesys-plus.html and the General-Purpose Genesys™ Rack-Mount Programmable DC Power Supply Series at www.us.lambda.tdk.com/products/programmable-power/genesys.html.
These, along with a wide range of other TDK-Lambda Americas Programmable & High Voltage power supplies can be viewed from the TDK-Lambda Americas website at www.us.lambda.tdk.com.
Main Applications
Programmable Rack DC Power Systems for Automotive, Industrial, Aerospace, Industrial, Alternative Energy and Applied R&D applications such as:
• Battery/Motor Validation/Test • eV Power Train Systems
• Water Treatment
• Hydrogen Generation
• Aerospace Power System Emulation
• Photovoltaic Inverter, Fuel Cell and Battery R&D
• Beam Steering Magnets
• Test & Measurement Systems
Major Specifications

About TDK Corporation
TDK Corporation is a world leader in electronic solutions for the smart society based in Tokyo, Japan. Built on a foundation of material sciences mastery, TDK welcomes societal transformation by resolutely remaining at the forefront of technological evolution and deliberately “Attracting Tomorrow.” It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK’s comprehensive, innovation-driven portfolio features passive components such as ceramic, aluminum electrolytic and film capacitors, as well as magnetics, high-frequency, and piezo and protection devices. The product spectrum also includes sensors and sensor systems such as temperature and pressure, magnetic, and MEMS sensors. In addition, TDK provides power supplies and energy devices, magnetic heads and more. These products are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics and TDK-Lambda. TDK focuses on demanding markets in automotive, industrial and consumer electronics, and information and communication technology. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2021, TDK posted total sales of USD 13.3 billion and employed about 129,000 people worldwide.
About TDK-Lambda Corporation
TDK-Lambda Corporation is a trusted, innovative leader and global supplier of highly reliable power conversion products for industrial and medical equipment worldwide. TDK-Lambda Corporation is aligned for fast responses to any customer need with R&D, manufacturing, sales and service locations in five key geographic regions, namely Japan, EMEA, Americas, China and ASEAN.
For more details, please pay a visit to www.jp.lambda.tdk.com/en/
Downloads
• Product with background (jpg)
• Product without background (jpg)
• Press release (pdf)
More product info
Please click here