April 2024
TDK Corporation (TSE 6762) announces the introduction of the ZWS-C series of 10, 15, 30 and 50W rated industrial AC-DC power supplies. The products meet EN55011/EN55032-B conducted and radiated EMI in either a Class I or Class II (double insulated) construction, without the need for external filtering or shielding. With electrolytic capacitor lifetimes of up to 15 years, the ZWS-C can be used in factory automation, robotics, semiconductor fabrication manufacturing and test and measurement equipment.
Available output voltages are 5V, 12V, 15V, 24V as well as 48V for the ZWS50-C model only. The ZWS10-C and the ZWS15-C models measure 63.5 x 45.7 x 22.1mm (L x W x H), the ZWS30-C 76.2 x 50.8 x 24.2mm (3 x 2”) and the ZWS50-C 76.2 x 50.8 x 26.7mm. The operating temperature with convection cooling and standard mounting is -10°C to 70°C derating linearly to 50% load above 50 to 70°C. With an external airflow of 0.8m/s, the power supplies can operate at full load. No load power consumption is typically less than 0.3W.
The power supplies have a 3kVac input to output, 2kVac input to ground and 750Vac output to ground (Class I) isolation. All models are certified to the IEC/UL/CSA/EN62368-1 for AV, information and communication equipment standard and EN60335-1 for household electrical equipment. In addition, IEC/EN61558-1, IEC/EN61558-2-16 certifications have been obtained, simplifying system integration. The ZWS-C series also complies with IEC 61000-3-2 (harmonics), IEC 61000-4 (immunity) and carries the CE and UKCA marks for the Low Voltage, EMC and RoHS Directives. The warranty for the series is five years.
Further information on the products can be found at ZWS-C Series Datasheet (tdk.com)
—–
Main applications
• Factory automation, robotics, semiconductor fabrication manufacturing and test and measurement equipment.
Main features and benefits
• Up to 15-Year Electrolytic Capacitor Lifetimes
• Curve B Radiated and Conducted EMI
• Can be used in Class I and II Installations
• 5-year Warranty
Key data

About TDK Corporation
TDK Corporation is a world leader in electronic solutions for the smart society based in Tokyo, Japan. Built on a foundation of material sciences mastery, TDK welcomes societal transformation by resolutely remaining at the forefront of technological evolution and deliberately “Attracting Tomorrow.” It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK‘s comprehensive, innovation-driven portfolio features passive components such as ceramic, aluminum electrolytic and film capacitors, as well as magnetics, high-frequency, and piezo and protection devices. The product spectrum also includes sensors and sensor systems such as temperature and pressure, magnetic, and MEMS sensors. In addition, TDK provides power supplies and energy devices, magnetic heads and more. These products are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics and TDK-Lambda. TDK focuses on demanding markets in automotive, industrial and consumer electronics, and information and communication technology. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2023, TDK posted total sales of USD 16.1 billion and employed about 103,000 people worldwide.
About TDK-Lambda Corporation
TDK-Lambda Corporation is a trusted, innovative leader and global supplier of highly reliable power conversion products for industrial and medical equipment worldwide.
TDK-Lambda Corporation is aligned for fast responses to any customer need with R&D, manufacturing, sales and service locations in five key geographic regions, namely Japan, EMEA, Americas, China and ASEAN.
For more details, please pay a visit to www.jp.lambda.tdk.com/en/
Downloads
• Product with background (jpg)
• Product without background (jpg)
• Press release (pdf)
More product info
Please click here