March 2022 TDK Corporation (TSE 6762) announces the introduction of additional models to the popular CCG series of isolated DC-DC converters. The 1.5W and 3W rated parts operate convection cooled at full load from -40 to +85°C. All voltage combinations are available...
Recent Posts
Recent Comments
No comments to show.
Copyright(c) 2022 TDK-Lambda Singapore. All rights reserved. TDK logo is a trademark or registered trademark of TDK Corporation.