by admin | Oct 2, 2025 | AC-DC
September 16, 2025 TDK Corporation (TSE:6762) announces the addition of 1200 W rated models to the TDK-Lambda CUS-M series of 30 W to 1500 W AC-DC power supplies. These latest products have a 187 x 93 mm footprint and a low 42.5 mm profile. The CUS1200M features a...
by admin | Sep 9, 2024 | AC-DC
August 2024 TDK Corporation (TSE:6762) announces additional output voltage models to the 250W rated TDK-Lambda brand CUS250M series of power supplies in the industry standard 2” x 4” footprint. The full range now covers 12V, 15V, 18V, 24V, 28V, 36V and 48V and is...
by admin | Apr 22, 2024 | AC-DC
April 2024 TDK Corporation (TSE 6762) announces the introduction of the TDK-Lambda brand CUS800M and CUS1000M AC-DC power supply series in a 6.73 x 3.35 x 1.67” (171 x 85 x 42.5mm) case size. Rated at up to 800W and 1000W, these very compact products also feature a...
by admin | Jan 12, 2022 | AC-DC
October 22nd, 2021 TDK Corporation (TSE 6762) announces the introduction of the TDK-Lambda brand CUS500M1 AC-DC power supplies. The series is rated at 500W and is packaged in a 3 x 5” footprint. It provides an alternative for the 600W CUS600M models and an easy cost...
by admin | Jan 12, 2022 | AC-DC
July 2nd, 2021 TDK Corporation (TSE 6762) announces the introduction of the TDK-Lambda brand CUS350MP-1000 AC-DC medical and industrial certified power supplies. Capable of providing 500W with external airflow (1,000W peak), the series is rated at 350W when convection...