by admin | Oct 12, 2023 | Programmable
August 2023 TDK Corporation (TSE 6762) announces the addition of six new single Output models to TDK-Lambda high power density 1U Full-Rack 7.5kW Advanced Programmable DC Power Supply platform. These include the 30V-250A, 60V-125A, 80V-94A, 200V-37.5A, 300V-25A and...
by admin | Jan 10, 2023 | Programmable
Neptune, NJ – October, 2022 TDK Corporation (TSE:6762) announces the addition of the TDK-Lambda high power density 1U Full-Rack 7.5kW platform to the Advanced Programmable DC Power Supply Series. Six models are currently available from 20V-375A to 1500V-5A (20V-375A,...