by admin | Jan 19, 2026 | AC-DC
November 25th, 2025 TDK Corporation (TSE:6762) announces the expansion of the TDK-Lambda brand GUS series of compact, single-output general-purpose power supplies with 600 W and 1000 W models. Designed for applications such as light industrial equipment, factory...
by admin | Jul 22, 2025 | AC-DC
June 2025 TDK Corporation (TSE 6762) announces the introduction of the TDK-Lambda GUS350 series of compact, single output general-purpose power supplies. The models are rated at 350W with 12, 24, 36 and 48V outputs. The GUS350 is convection-cooled and is available...