August 23rd, 2022 TDK Corporation (TSE:6762) announces the introduction of the 40W and 60W rated TDK-Lambda PXD series of 2”x1” DC-DC converters. Capable of operating from a wide input voltage of 9 to 36Vdc or 18 to 75Vdc, these converters have a copper case providing...
Recent Posts
Recent Comments
No comments to show.
Copyright(c) 2022 TDK-Lambda Singapore. All rights reserved. TDK logo is a trademark or registered trademark of TDK Corporation.