December 5th, 2022 TDK Corporation (TSE:6762) announces the introduction of the 200W rated TDK-Lambda PYH200 series of half brick DC-DC converters. Capable of operating from an ultra-wide 12:1 input voltage of 14 to 160Vdc, the converters are compatible with 24V, 48V,...
Recent Posts
Recent Comments
No comments to show.
Copyright(c) 2022 TDK-Lambda Singapore. All rights reserved. TDK logo is a trademark or registered trademark of TDK Corporation.