by admin | Jan 19, 2026 | AC-DC
January 7th, 2026 TDK Corporation (TSE:6762) introduces the TDK-Lambda TPS4500 single- or dual-output industrial power supplies with a 4500 W rating. The modules can be configured to share the loads in any proportion, up to the rated output specifications, and are...
by admin | Mar 1, 2024 | AC-DC
November 2023 TDK Corporation (TSE 6762) announces the addition of the TDK-Lambda brand TPS4000-12 power supply, further extending the existing 3kW to 4kW rated TPS series. Delivering up to 2040W output power (12V at 170A) in a 2U high package, the TPS4000 series...