April 1st, 2021 TDK Corporation (TSE 6762) announces the introduction of the TDK-Lambda brand ZBM20 12V, 15V and 24V 20A rated open-frame buffer modules. The ZBM20 series provides an extended 380ms hold-up time to power supplies preventing data loss during brief power...
Recent Posts
Recent Comments
No comments to show.
Copyright(c) 2022 TDK-Lambda Singapore. All rights reserved. TDK logo is a trademark or registered trademark of TDK Corporation.