Page 55 - TDK Lambda - Products Selection Guide
P. 55

FQAseries                                                                                               Unit / PCB Type


               MIL-COTS 20A, 40VDC Passive EMC Filters

                                                             Features
                                                             Quarter brick size
                                                             Filtering for compliance to MIL-STD-461G
                  FQA                                        Input spike suppression per MIL-STD-1275D and
               Specification                                 RTCA/DO-160G
               Model                FQA020ADC                High differential and common mode noise attenuation       CVCC
               Rated Voltage          40VDC                  Options: M-Grade (Enhanced screening with -55°C
               Rated Current           20A                   operating)
               DC Resistance (mΩ)     20 max.
                             60.6×55.9×12.7 (Flanged baseplate);
               Size (W×H×D mm)  60.6×39×12.7 (Non-flanged baseplate)
               Weight (g)         100 (Flanged version)




               FQBseries


               MIL-COTS 20A, 40VDC Active EMC Filters

                                                             Features                                                  Power Module
                                                             Quarter brick size
                                                             Filtering for compliance to MIL-STD-461(F,G)
                  FQB                                        Input spike and surge suppression per MIL-STD-
               Specification                                 1275(D,E), MIL-STD-704(A-F) and RTCA/DO-160G
                                                             (Sec 16-18)
               Model                FQB020ADC
               Rated Voltage        –40 to 40VDC             High differential and common mode noise attenuation
               Rated Current           20A                   Options: M-Grade (Enhanced screening with -55°C
               DC Resistance (mΩ)  Postive leg: 25, Negative leg: 5  operating)
                             60.6×55.9×12.7 (Flanged baseplate);
               Size (W×H×D mm)  60.6×39×12.7 (Non-flanged baseplate)
               Weight (g)         100 (Flanged version)                                                                Onboard Type




               iDQseries


               DC75V Line Filter

                                                             Features
                                                             Very compact size
                                                             Through hole or surface mount (option)                    EMC Filter
                                                             Exceptional differential mode performance


                  iDQ
               Specification
               Model                                           iDQ48010A480V
               Rated Voltage                                75VDC (100VDC for 100ms)
               Rated Current                                       10A
               DC Resistance (mΩ)                         Postive leg: 11.5, Negative leg: 6.5
               Size (W×H×D mm)                                  15×10.8×50
               Weight (g)                                          11.3


                                                                                                                     55





                                                                                                                   2/4/24   10:34 AM
        55 FQA_FQB_iDQ series 020424.indd   55
        55 FQA_FQB_iDQ series 020424.indd   55                                                                     2/4/24   10:34 AM
   50   51   52   53   54   55   56