Page 54 - TDK Lambda - Products Selection Guide
P. 54

RTHB/RTHC/RTHN/RTMNseries


                      3-Phase High Performance Block Terminal Type EMC Filters
           Unit / PCB Type
                                                                              Features
                                                                              High damping cube type using L2 stage
                                                                              to reduce cross-direction shape

                                                                              Conform to UL and EN safety agency
                                                                              certifications
                                                               RTHN/RTMN
                          RTHB                 RTHC
                                                                              Wiring pullout direction is short in small
                                                                              floor spaces (RTHC series)
           CVCC

                        RTHB      RTHC       RTHN      RTMN
                      Specification
                      Rated Voltage                              500V (250V available for RTHN-2)
                      Rated Current  6A  10A    20A   30A    40A   50A    60A   80A   100A   150A  200A  250A   300A
                      DC Resistance (mΩ)  290 max. 120 max.  50 max.  26 max.  20 max.  14 max.  10 max.  10 max.  8 max.  6 max.  4 max.  3 max.  2 max.
                                 RTHN-5006/ RTHN-5010/ RTHN-5020/ RTHN-5030/ RTHN-5040/ RTHN-5050/ RTHN-5060/
                      Model      RTMN-5006 RTMN-5010 RTMN-5020 RTMN-5030 RTMN-5040 RTMN-5050 RTMN-5060 RTHN-5080 RTHN-5100 RTHN-5150 RTHN-5200 RTHN-5250 RTHN-5300
                      Size (W×H×D mm)  210×50×65  240×55×105    300×68×128      430×85×181  473×88     593×103×195
                                                                                            ×190
                      Weight (g)      700          1000            2100         7000  7500  11600  15800  15000  14300
                      Model      RTHB-5006 RTHB-5010 RTHB-5020 RTHB-5030 RTHB-5040 RTHB-5050 RTHB-5060 RTHB-5080 RTHB-5100 RTHB-5150
                                                                                           534×234
           Power Module
                      Size (W×H×D mm)  210×100×64  240×115×64   300×140×80      472×205×100
                                                                                            ×100
                      Weight (g)   750   780       1100            2240         7700  8200  12500
                      Model      RTHC-5006 RTHC-5010 RTHC-5020 RTHC-5030 RTHC-5040 RTHC-5050 RTHC-5060 RTHC-5080 RTHC-5100 RTHC-5150 RTHC-5200 RTHC-5250 RTHC-5300
                      Size (W×H×D mm)  145×120×95  160×135×105  190×160×128     240×210×161  255×232   340×262×195
                                                                                            ×190
                      Weight (g)   800   820       1200            2260         7400  7800   1200  1630  1560   14800




                      RDENseries

           Onboard Type
                      DC48V (75V max.) Line Filter

                                                                    Features
                                                                    RDEN series noise filters are for DC48V input only.
                                                                    (Use for AC power line is not available.)
                                                                    Large stud type terminals for easy connection
                                                                    High attenuation for noise from low frequency to
                                                                    high frequency

           EMC Filter
                        RDEN
                      Specification
                      Model                                           RDEN-048050
                      Rated Voltage                                  48VDC (75VDC max.)
                      Rated Current                                       50A
                      DC Resistance (mΩ)                                 3 max.
                      Size (W×H×D mm)                                   90×30×60
                      Weight (g)                                          310

            54





                                                                                                                   10/3/24   9:49 PM
        54 RTHB_RDEN series 100324.indd   54                                                                       10/3/24   9:49 PM
        54 RTHB_RDEN series 100324.indd   54
   49   50   51   52   53   54   55   56