Page 53 - TDK Lambda - Products Selection Guide
P. 53

RSEN/RSEV/RSAN/RSHN/RSMN/RSKNseries                                                                     Unit / PCB Type


               1-Phase Block Terminal Low Profile Type EMC Filters


                                                                         Features
                                                                         Optional (up to 30A) for RSEN/RSAN/
                                                                         RSHN/RSMN/RSKN: DIN-Rail mount (D),
                     RSKN           RSEV              RSEN-D             Low leakage current (L), Low leakage
                                                                         current & DIN-Rail mount (LD)
                                                                         Accessory for RSEV: DIN-Rail mount            CVCC
                                                                         accessory kit (RSEV-DIN)

                 RSEN      RSEV      RSAN     RSHN      RSMN      RSKN
               Specification

               Rated Voltage                                       250V
               Rated Current  3A  6A   10A  16A   20A   30A  40A   50A  60A   80A  100A  150A  200A  250A  300A
                                RSEN-2006/ RSEN-2010/ RSEN-2016/ RSEN-2020/ RSEN-2030/
                           RSEN-2003/ RSAN-2006/  RSAN-2010/  RSAN-2016/  RSAN-2020/  RSAN-2030/  RSEN-2040/ RSEN-2050/ RSEN-2060/
               Model       RSAN-2003 RSEV-2006 RSEV-2010 RSEV-2016 RSEV-2020 RSEV-2030 RSAN-2040 RSAN-2050 RSAN-2060 RSEN-2080 RSEN-2100 RSEN-2150 RSEN-2200 RSEN-2250 RSEN-2300
               DC Resistance (mΩ)  250 max. 110 max. 40 max. 20 max. 10 max.  6 max.  6 max.  4 max.  3 max.  3.4 max. 2.7 max.  2 max.  1.4 max.  1 max.  0.7 max.
               Size (W×H×D mm)      RSEN/RSAN: 87×35×52,        170×54×90     267×85×161  290×88  390×103×195
                                      RSEV: 85×39×30
                                                                                         ×190
               Weight (g)   170      RSEN/RSAN: 230, RSEV: 150     870        3600  3800  5800  8400  8100  7800
                          RSHN-2003/ RSHN-2006/ RSHN-2010/ RSHN-2016/ RSHN-2020/ RSHN-2030/ RSHN-2040/ RSHN-2050/ RSHN-2060/
               Model       RSMN-2003 RSMN-2006 RSMN-2010 RSMN-2016 RSMN-2020 RSMN-2030 RSMN-2040 RSMN-2050 RSMN-2060 RSHN-2080 RSHN-2100 RSHN-2150 RSHN-2200 RSHN-2250 RSHN-2300
               DC Resistance (mΩ)  350 max. 140 max. 60 max. 35 max. 22 max. 12 max. 10 max.  8 max.  6 max.  7 max.  6 max.  4 max.  3 max.  2 max.  1.5 max.  Power Module
               Size (W×H×D mm)  98×35×52        127×35×52       272×60×100     430×85×161  473×88  593×103×195
                                                                                         ×190
               Weight (g)   190     240           350        1500    1400     5500  6000  9000      1300
               Model            RSKN-2006 RSKN-2010  RSKN-2020 RSKN-2030
               DC Resistance (mΩ)  –  300 max. 100 max.  –  20 max. 10 max.
               Size (W×H×D mm)  –  107×26 117×30  –  115×35 115×35
                                                        ×67
                                                  ×52
                                       ×47
                                 ×47
               Weight (g)    –   220   310   –    530   660

               RTEN/RTAN/RTCNseries                                                                                    Onboard Type



               3-Phase Block Terminal Type EMC Filters

                                                                 Features
                                                                 Low profile type compact, Lightweight L1 stage
                                                                 Conform to UL and EN safety agency
                                                                 certifications
                                                                 Optional (up to 30A) for RTEN-5/RTAN: DIN-Rail
                                                                 mount (D)
                 RTEN       RTAN      RTCN
               Specification                                                                                           EMC Filter
               Rated Voltage                             500V (250V available for RTEN-20**)
               Rated Current  6A   10A   20A   30A    40A   50A    60A   80A   100A   150A  200A   250A  300A
               Size (W×H×D mm)  120×63×42  140×70×42      170×90×54       267×161×85  290×190×88  390×195×103
                           RTEN-5006 /  RTEN-5010 /  RTEN-5020 /  RTEN-5030 /  RTEN-5040 /  RTEN-5050 /  RTEN-5060 /
               Model       RTAN-5006  RTAN-5010  RTAN-5020  RTAN-5030  RTAN-5040  RTAN-5050  RTAN-5060  RTEN-5080  RTEN-5100  RTEN-5150  RTEN-5200  RTEN-5250  RTEN-5300
               DC Resistance (mΩ)  145 max.  60 max.  25 max.  13 max.  10 max.  7 max.  5 max.  4 max.  3 max.  2 max.  1.5 max.  1 max.
               Weight (g)      360          560             1100         3900  4200   6500  9200   8700  8300
               Model       RTCN-5006 RTCN-5010  RTCN-5020  RTCN-5030  RTCN-5040  RTCN-5050  RTCN-5060  RTCN-5080  RTCN-5100  RTCN-5150  RTCN-5200  RTCN-5250  RTCN-5300
               DC Resistance (mΩ)  145 max.  60 max.  25 max.  13 max.  10 max.  7 max.  5 max.  4 max.  3 max.  4 max.  3 max.  2 max.
               Weight (g)      300          490       960       900      3600  3900   6200  8900   8400  8000


                                                                                                                     53





                                                                                                                   10/3/24   9:40 PM
        53 RSEN_RTEN series 100324.indd   53
        53 RSEN_RTEN series 100324.indd   53                                                                       10/3/24   9:40 PM
   48   49   50   51   52   53   54   55   56