Page 52 - TDK Lambda - Products Selection Guide
P. 52

RPA/RPE/RPE-Fseries


           Unit / PCB Type
                      1-Phase Inlet-socket Type EMC Filters

                                                                    Features
                                                                    Operating temperature: -25°C to 85°C (Start derate
                                                                    55°C)
                                                                    RPE/RPA options: With discharge resistor (R), Low
                         RPE, RPA           RPE-F                   leakage current (L), With discharge resistor & low
                                                                    leakage current (RL)
                                                                    RPE-F options: 1 fuse with low leakage (F01L),
           CVCC
                                                                    2 fuses with low leakage (F02L)
                                                                    Leakage current (250V/60Hz): 0.5mA max. (-2***/
                                                                    R/F01/F02) or 0.01mA max. (-2***L/RL/F01L/F02L)
                         RPA       RPE       RPE-F
                      Specification

                                        RPE-2003/RPA-2003/          RPE-2006/RPA-2006/
                      Model           RPE-2003F01/RPE-2003F02    RPE-2006F01/RPE-2006F02            RPE-2010
                      Rated Input Voltage                                250V
                      Rated Current           3A                          6A                          10A
                      DC Resistance (mΩ)    150 max.                    100 max.                     30 max.
                      Size (W×H×D mm)                      RPA/RPE: 50.0×22.4×58.8 ;  RPE-F: 44.0×32.1×58.7
                      Weight (g)                                    RPA/RPE: 40 ; RPE-F: 70




                      RSEG/RSAG/RSEL/RSAL/RSECseries
           Power Module


                      1-Phase Small-size Box Cased EMC Filters

                                                                           Features
                                                                           Operating temperature: -25°C to 85°C
                                                                           (Start derate 55°C)
                                                                           RSEL/RSAL options: Lug terminal (A), Wire
                                                                           terminal (W), Metal case & wire terminal (M),
                                         RSEC
                        RSEG/RSAG                                          Lug terminal & low leakage current (AL),
                                                           RSEL-M
                                                                           Wire terminal & low leakage current (WL)
           Onboard Type
                                                                           Leakage current (250V/60Hz): 1.0mA
                                                                           (RSEC, RSEL-M, RSEL/RSAL-2***A/W),
                                                                           0.75mA max. (RSEG/RSAG) or 0.01mA max.
                                                                           (RSEL/RESN-2***AL/WL)
                        RSEG     RSAG    RSEL    RSEL-M   RSAL     RSEC
                      Specification
                      Rated Input Voltage                                250V
                      Rated Current   0.5A        1A          2A          3A          4A          5A          6A
                                   RSEG-20R5/  RSEG-2001/  RSEG-2002/  RSEG-2003/  RSEG-2004/              RSEG-2006/
                      Model        RSAG-20R5   RSAG-2001   RSAG-2002   RSAG-2003   RSAG-2004       –       RSAG-2006
                      DC Resistance (mΩ)  400 max.  350 max.  310 max.  150 max.    130 max.       –        100 max.
                      Size (W×H×D mm)                                   20×21×32
                      Weight (g)                  14                            25                 –          25
           EMC Filter
                                   RSEL-20R5/  RSEL-2001/  RSEL-2002/  RSEL-2003/                          RSEL-2006/
                      Model        RSAL-20R5   RSAL-2001   RSAL-2002   RSAL-2003       –           –       RSAL-2006
                      DC Resistance (mΩ)  700 max.  600 max.  250 max.  150 max.       –           –         80 max.
                      Size (W×H×D mm)                                   45×20×50
                      Weight (g)                                         41〜61
                      Model        RSEL-20R5M  RSEL-2001M  RSEL-2002M  RSEL-2003M      –       RSEL-2005M  RSEC-2006
                      DC Resistance (mΩ)  5000 max.  1500 max.  600 max.  300 max.     –        200 max.     60 max.
                      Size (W×H×D mm)           68×23×32                74×30×38       –        74×30×38    45×20×50
                      Weight (g)                  95                      160          –          160         45

            52





                                                                                                                   11/3/24   5:36 PM
        52 RPA/RPE_RSEG series 110324.indd   52                                                                    11/3/24   5:36 PM
        52 RPA/RPE_RSEG series 110324.indd   52
   47   48   49   50   51   52   53   54   55   56