Page 50 - TDK Lambda - Products Selection Guide
P. 50

RGAseries 250W Ruggedized Non-isolated DC-DC Buck-Boost Converter
           Unit / PCB Type
                                                                              Features
                                                                              Standard sixteenth brick footprint
                                                                              Encapsulated in a 5-sided Aluminium case
                         RGA
                      Specification                                           Wide output voltage adjustment
                      Model          RGA24              RGA4W                 High efficiency up to 98%
                      Input Voltage Range  9 to 40VDC  9 to 53VDC             Operating baseplate temperature –40°C to
                      Rated Output Voltage  3.3 to 24VDC  3.3 to 40VDC  3.3 to 15VDC  110°C
           CVCC
                      Max. Output Current  14A     10A          20A           Qualified to MIL-STD-810G (shock and
                      Max. Output Power            250W                       vibration)
                      Efficiency   92.5% to 98%  94% to 97.5%  90% to 97%     Optional: Postive logic On/Off, Power
                                               35.6×25.6×13.0
                      Size (W×H×D mm)   35.6×25.6×13.0 (mounting tab excluded)  good signal, Frequency synchronization,
                      Weight (g)                   42.5                       Output voltage sequencing



                                                        New
                      RGBseries                              400W〜750W Ruggedized Non-isolated Step-Down DC-DC Buck Converters



                                                                              Features
                                                                              Standard sixteenth brick footprint
           Power Module
                                                                              Encapsulated in a 5-sided Aluminium case
                         RGB
                      Specification                                           Wide output voltage adjustment
                                                                              High efficiency up to 97%
                      Model          RGB12        RGB24        RGB4W
                      Input Voltage Range  9 to 18VDC  18 to 32VDC  18 to 60VDC  Operating baseplate temperature –40°C to
                      Rated Output Voltage  0.8 to 8VDC  3.3 to 18VDC  3.3 to 24VDC  110°C
                      Max. Output Current  60A     45A          33A           Qualified to MIL-STD-810G (shock and
                      Max. Output Power  400W     750W         500W           vibration)
                      Efficiency                 Up to 97%                    Optional: Postive logic On/Off, Power
                                               38.1×49.5×13.0
                      Size (W×H×D mm)   38.1×49.4×13.0 (mounting tab excluded)  good signal, Frequency synchronization,
                      Weight (g)                   68.1                       Output voltage sequencing

           Onboard Type
                                                              New
                      RGCseries                                   300W Ruggedized Non-isolated DC-DC Buck-Boost Converters




                                                                              Features
                                                                              Standard sixteenth brick footprint
                                                                              Encapsulated in a 5-sided Aluminium case
                         RGC
                      Specification                                           Wide output voltage adjustment
           EMC Filter
                                                                              High efficiency up to 97%
                      Model                       RGC4W
                      Input Voltage Range        9 to 53VDC                   Operating baseplate temperature –40°C to
                      Rated Output Voltage  9.6 to 48VDC  5.0 to 28VDC        115°C
                      Max. Output Current  8A               12.5A             Qualified to MIL-STD-810G (shock and
                      Max. Output Power            300W                       vibration)
                      Efficiency       93% to 97%         91% to 96%          Optional: Postive logic On/Off, Power
                                               38.1×49.5×13.0
                      Size (W×H×D mm)   38.1×49.4×13.0 (mounting tab excluded)  good signal, Frequency synchronization,
                      Weight (g)                   68.1                       Output voltage sequencing


            50





                                                                                                                   11/3/24   5:31 PM
        50 RGA_RGB_RGC series 110324.indd   50                                                                     11/3/24   5:31 PM
        50 RGA_RGB_RGC series 110324.indd   50
   45   46   47   48   49   50   51   52   53   54   55