Page 2 - TDK Lambda - Products Selection Guide
P. 2

Selection Guide



              Unit/PCB Type



                                                                                                                                                                              Output Power (W)
              Output    Type    Input Voltage                    Features                                Series                  10 15 20 25 30 35 40 50 60 65 70 75 80 100 110 120 130 150 165 175 180 200 225 240 250 280 300 350 400 450 480 500 550 600 650 700 800 900 960 1K 1.2K 1.5K 1.6K 1.8K 2K 2.5K 3K 4K 11K 45K  Warranty  Page
                                                                                                                                                                                                                                         (Year)
                                            Ultra small, High efficiency, Full function       HWS-A, HWS                           ●     ●      ●         ●  ●      ●                  ●             ●            ●   ●   ●     ●         5  13
                                            Harsh environment-resistant, MIL-STD-810 compliant  HWS/HD                                   ●      ●           ●       ●                  ●             ●            ●   ●   ●               5  Web
                                            Medical std. approved, Input-Output 2×MOOPs       HWS/ME                                     ●      ●           ●       ●                  ●             ●            ●   ●                   5  Web
                                            Class I Div.2 Harzardous Location Cert., With Dry Contact Relay  HWS/RY                                                                    ●             ●            ●   ●                   5  13
                                            Horizontal/ Vertical terminal, Daisy chain connection up to 5 units  HWS-A/E  New                   ●           ●       ●                                                                     5  13
                                            Simple function, Long service life                RWS-B                                             ●           ●       ●                  ●             ●            ●   ●                   5  14
                                100/200VAC  Medical std. Ed.3 approved, Input-Output 2xMOPPs   RWS-B/ME                                                                                                           ●   ●                   5  14
                       Enclosed             High efficiency, ErP compliant, Peak power (24V/36V)  GWS                                                                              ●             ●                                        5  15
                        Type
                                            Economic type, Withstand 300VAC surge 5 sec.      LS                                       ●   ●    ●       ●   ●       ●        ●                                                            3  15
                                            Low profile, Designed to meet EN61010             SWS-L                                                                                                  ●            ●                       3  Web
                                            Conduction cooled, MIL-STD-461/462D CE102 conducted EMC, I 2 C Interface  CPFE                                                                                        ●                       2  29
                                            MIL-COTS with STD-810E Vibration/Shock, Approved UL508, SEMI-F47(>100VAC)  LZSA                                                                      ●                ●   ●                   5  Web
                                            Medical std. approved, External power supply      DT-M New                                     ●        ●  ●      ●       ●            ●   ●                                                  2  26
                               400/440/480VAC  3-Phase industrial power supply                TPS                                                                                                                               ●  ●      3  21
                                  DC Input  Best for instruments related signal or vehicle of railway system and factory automation  RDS-A  New  ●  ●       ●             ●                                                               5  20
                                            MOSFET redundancy module                          DRM                                                                                                                                         5  16
                                            Suitable for hazardous environment, 150% peak power 4 sec.  DRF                                                     ●                ●             ●                ●                         5  16
                                            ATEX/ IEC Ex/ DNV-German Lloyd approved, Conformal coating  DRF/HL                                                  ●                ●             ●                                          5  Web
                                100/200VAC
                                            Slim type, High efficiency                        DRB                                  ●     ●      ●           ●   ●                ●             ●                                          3  17
                       DIN Rail             3 Phase, 120% peak power 2 sec., Parallel mode switch  DRB 3  New                                                   ●                ●                                                        3  17
                        Mount
                                            Suitable for building automation, 55.6mm dimension  DRL                              ●       ●        ●         ●                                                                             3  18
                                            Non-isolated DC-DC, Single/ Dual output           DDA                                                                                  ●   ●         ●                                        3  18
              Single              DC Input  Isolated DC-DC, Single/ Multiple output           DPX                                  ●  ●  ●    ●   ●                                                                                       2  Web
                                            Buffer module                                     DBM                                                                                            ●                                            5  19
                                  DC Input  Buffer module                                     ZBM                                                                              ●     ●       ●                                            5  19
                                            Medical Std. Ed.4 approved, Input-Output 2×MOPPs  CUS-M New                                  ●        ●         ●       ●        ●     ●     ●  ●    ●   ●                ●                   3  23
                                            Medical Power Supply with peak power up to 1000W  CUS350MP-1000                                                                              ●                                                5  23
                                            Medical std. approved, Input-Output 2×MOPPs       CSS                                                   ●               ●                ●                                                    2  Web
                                            Medical std. approved, Input-Output 2×MOPPs, 133% peak power  EFE-M                                                                        ●   ●                                              5  Web
                      PCB Type  100/200VAC
                                            High Efficiency, Can be used in Class I and II installations  ZWS-C  New             ●  ●    ●                                                                                                5  24
                                            EN62477-1 (OVC III) approved                      ZWS-RC                                                                             ●                                                        5  25
                                            High Efficiency, High reliability                 ZWS-BAF                                           ●       ●   ●       ●                  ●                                                  5  Web
                                            Up to 200% peak power, EN62477-1 (OVC III) approved  ZWS-BP                                                             ●            ●                                                        5  25
                               115/230/277VAC  90~305VAC input voltage, NEC Class II (24V model)  CSW                                               ●                                                                                     3  25
                       Modular/  100/200VAC  Modular type, Medical std. approved, Input-Output 2×MOPPs   QS                                                                                          ●            ●  ●                    7  30
                      Configurable          Configurable, BF ready medical isolation          XMS500A                                                                                            ●                                        5  28
                                            1U rack mount, Mountable up to 5 units            HFE                                                                                                                       ●     ●           3  22
                                100/200VAC  Stand-alone type                                  RFE                                                                                                                       ●     ●           2  22
                       Front-End
                                            1U rack mount, Mountable up to 3 units            FPS                                                                                                                 ●                       3  Web
                               400/440/480VAC  3-Phase, –40°C (Start up)                      TPF                                                                                                                                     ●   3  21
                                            Usable for both DC and AC lines                   HMS                                               ●         ●  ●      ●                                                                     5  19
                                            Constant current/voltage, option part: backflow prevention module (RP-60-20)  EVS                                                          ●             ●                                    5  14
                       Battery   100/200VAC                                                                                                                                                          ●
                       Charging             Medical std. approved, CVCC Programmable with communication function  GXE                                                                                                                     5  37
                                            Height 61mm, Constant current, Designed to meet medical std.  HWS-L/BAT                                                                                  ●            ●                       5  Web
                               48 to 320VDC; 240 to 320VDC  Isolated bidirectional DC-DC converter, RS-485  EZA                                                                                                               ●     ●     5  20
                                            Medical Std. Ed.3 approved, Input-Output 2×MOOPs  CUT                                          ●            ●                                                                                 3  24
              Triple  PCB Type  100/200VAC
                                            EN/UL60950 approved, EMI Class B                  JWT                                                       ●   ●                                                                             3  Web
                                            <1U height, Floating adjustable fourth output     ZWQ                                                         ●       ●                                                                       1  26
                                            1U height, Medical std approved, Inout-output 2×MOPPs  MU4                                                                                               ●      ●                             7  27
                        PCB/                Medical std. approved, Input-Output 2×MOPPs       QM                                                                                                   ●   ●  ●  ●      ●  ●                  7  31
              Multiple  Enclosed   100/200VAC
                        Type                                                                  Vega                                                                                           ●         ●      ●                           3  Web
                                            Up to 11 modular outputs
                                                                                              Vega-lite                                                                                                  ●    ●                           3  Web
                                            Fits 1U height application, Up to 8 modular outputs  NV                                                                     ●                ●               ●        ●  ●                    3  Web
            * Please refer to our website product page of each product for more information.
             2





        02-03 020424.indd   2                                                                                      2/4/24   10:42 AM
        02-03 020424.indd   2
                                                                                                                   2/4/24   10:42 AM
   1   2   3   4   5   6   7