Page 7 - TDK Lambda - Products Selection Guide
P. 7

■ DC-DC
 ■ DC-DC
 Input Voltage (VDC)  Output  Terminal Type  Output Voltage (V)                       Output Current (A)
 2.4 to 4.5 to 3 to 3 to 9 to 9 to 9 to 9 to 18 to  18 to   Series  Single Dual Triple  Features  DIP SMD SIP -2K -30 -3.3 0.6 0.8 1.5 2 3.3 5 5.5 8 8.5 15 16.5 24 30 40 48 2K 0.1 0.15 3 4.5 5  6  8 10 12 14 20 33 40 45 60  Warranty  Page
 5.5  14  14  17  18  40  36  53  32  60                                                                          (Year)
 Non-Isolated

 ●  ●  i3A, i6A  ●  Wide output adjustment  POL  ●  Variable                      ●       ●  ●    ●  ●            3  47,
                                                                                                                      49
 ●  ●  ●  iAF, iAH  ●  20〜40A POL converter  ●  Variable                                            ●     ●       3   48
 ●  ●  ●  iBF, iBH  ●  12〜20A POL converter  ●  Variable                                       ●    ●             3   48
 ●  ●  iCF, iCG, iCH  ●  SMT DOSA 2 POL converter  ●  Variable                 ●     ●  ●      ●                  3   48
 ●  ●  i7A  ●  Step down converter  ●                                                                  ●    ●     3   49
 ●  ●  i7C  ●  Buck-boost converter  ●                Variable                            ●    ●    ●             3   49
 ●  ●  RGA  ●  Ruggedized buck-boost converter  ●   Variable                                ●     ●  ●            3   50
 ●  ●  ●  RGB  ●  Ruggedized step down converter  ●  Variable                                          ●    ●  ●  3   50
 ●  RGC  ●  Ruggedized buct-boost converter  ●        Variable                            ●    ●                  3   50

 Input Voltage (VDC)  Output  Terminal Type  Output Voltage (kV)                        Output Current (mA)
 10.8 to 13.2  10.8 to 16.5  11 to 13  Series  Single Dual Triple  Features  DIP SMD SIP  -2  -1.5  -1 -0.47 -0.35 -0.30 -0.18 0.18 0.30 0.35 0.47  1  1.5  2  0.7  1  1.3  1.5  2  5.6  7  10  15  Warranty  Page
                                                                                                                  (Year)
 ●  ●  ●  CHVM  ●  Programmable output voltage (Voltage or resistance)  ●  ●  ●  ●  ●  ●  ●  ●  ●  ●  ●  ●  ●  ●  ●  ●  ●  ●  ●  ●  ●  ●  ●  ●  1  40





 ■ DC-DC

 Input Voltage (VDC)      Output Voltage (V)                                  Output Power (W)
                                                                                                                  Warranty
 24  48  110 280 2W #  4N #  4W #  Series  Features  1.2 1.5 1.8 2.5 3.3 5 9.6 11.2 12 13.8 15 18 24 28 48  30 50 65 75 85 90 100 120 150 200 300 350 400 450 500 600 700 1200 (Year)  Page
 ●  PH-A280  Flagship HVDC input power module  ●  ●  ●  ●  ●  ●  ●  ●  ●     ●     ●     ●               ●     ●  5   43
 ●  ●  PAF  Full brick size, 100°C baseplate temperature, 1.5kVDC isolation  ●  ●  ●  ●               ●  ●  ●     2   42
 ●  ●  PAH  1/2 brick size, 100°C baseplate temperature, 1.5kVDC isolation  ●  ●  ●      ●  ●     ●               2   42
 ●  ●  CN-A  For railway related instruments, IEC61373 shock & vibration  ●  ●  ●  ●  ●  ●  ●  ●  ●  ●            5  Web
 ●  CN-B  1/2 brick size, IEC 61373 shock & vibration, Current share function  ●  ●  ●  ●  ●  ●  ●  ●  ●  ●       5   43
 Heavy duty environment,
 ●  ●  HQA  1/4 brick size, 115°C baseplate temperature, 2.25kVDC isolation  ●  ●  ●  ●  ●  ●  ●  ●                3  44
 ●  ●  GQA  1/4 brick size, 105°C baseplate temperature, 1.5kVDC isolation  ●  ●  ●  ●  ●  ●  ●                   3   44
 ●  iQK  1/4 brick size, 707VDC isolation  ●                             ●                                        3   45
 ●  ●  ●  iQE, iQG, iQL  1/4 brick size, 1.5kVDC isolation  ●  ●  ●  ●  ●  ●  ●  ●  72W to 504W                   3   45
 ●  iEA, iEH  1/8 brick size, 1.5kVDC isolation  ●  ●  ●  ●  ●          48W to 300W                               3   44
 ●  iSA  1/16 brick size, 1.5kVDC isolation  ●  ●  ●  ●  ●  ●  ●  36W to 82.5W                                    3   47
 #  2W: 9 to 40VDC     4W: 18 to 60VDC     4N: 48 to 56VDC
 ■ AC-DC

 Input Voltage (VAC)     Output Voltage (V)                                  Output Power (W)
 85 to 265  85 to 130  170 to 265  Series  Features  1.2 1.5 1.8 2.5 3.3  5  9.6 12 15 18 24 28 48 360 30 50 65 75 85 100 120 150 200 300 350 400 450 500 600 700 1000 1500 (Year)  Page
                                                                                                                 Warranty
 ●  ●  PFH  4×2.4", 3kVAC isolation, with PFC  ●  ●  ●                                            ●               3   40

 ●  PFE-F/PFE-FA  Full brick size, Parallel operation  ●  ●  ●                                    ●         ●     5   41
 ●  PFE-SA  Full brick size      ●            ●  ●                                   ●            ●     ●         5   41
 ●  PF-B  Power factor correction module            ●                                                          ●  5   41
 * Please refer to our website product page of each product for more information.
                                                                                                                     7





                                                                                                                   20/3/24   7:55 PM
        06-07 200324.indd   7                                                                                      20/3/24   7:55 PM
        06-07 200324.indd   7
   2   3   4   5   6   7   8   9   10   11   12