Page 6 - TDK Lambda - Products Selection Guide
P. 6

Selection Guide



              Onboard


            ■ DC-DC
            ■ DC-DC
                  Input Voltage (VDC)                                        Output                                              Terminal Type                 Output Voltage (V)                            Output Current (A)
            2.4 to 4.5 to 3 to 3 to 9 to 9 to 9 to 9 to 18 to  18 to   Series  Single Dual Triple     Features                   DIP SMD SIP -2K -30 -3.3 0.6 0.8 1.5 2 3.3 5 5.5 8 8.5 15 16.5 24 30 40 48 2K 0.1 0.15 3 4.5 5  6  8 10 12 14 20 33 40 45 60  Warranty  Page
             5.5  14  14  17  18  40  36  53  32  60                                                                                                                                                                                     (Year)
                                           Non-Isolated
                                                                                                                                                                                                                                            47,
                           ●          ●  i3A, i6A                         ●                     Wide output adjustment  POL           ●                                                                  ●       ●  ●    ●  ●             3  49
             ●  ●    ●                   iAF, iAH                         ●                      20〜40A POL converter                 ●                                                                                    ●     ●        3  48
             ●  ●  ●                     iBF, iBH                         ●                      12〜20A POL converter                 ●                                                                               ●    ●              3  48
             ●  ●                        iCF, iCG, iCH                    ●                     SMT DOSA 2 POL converter              ●                                                               ●     ●  ●      ●                   3  48
                                   ●  ●  i7A                              ●                       Step down converter                 ●                                                                                       ●    ●      3  49
                              ●  ●       i7C                              ●                       Buck-boost converter                ●                                                                          ●    ●    ●              3  49
                           ●    ●        RGA                              ●                   Ruggedized buck-boost converter         ●                                                                             ●    ●  ●             3  50
                        ●          ●  ●  RGB  New                         ●                   Ruggedized step down converter          ●                                                                                       ●    ●  ●   3  50
                                ●        RGC  New                         ●                   Ruggedized buct-boost converter         ●                                                                          ●    ●                   3  50

                  Input Voltage (VDC)                                        Output                                              Terminal Type                   Output Voltage (kV)                           Output Current (mA)
             10.8 to 13.2  10.8 to 16.5  11 to 13    Series             Single Dual Triple            Features                   DIP SMD SIP  -2  -1.5  -1 -0.47 -0.35 -0.30 -0.18 0.18 0.30 0.35 0.47  1  1.5  2  0.7  1  1.3  1.5  2  5.6  7  10  15  Warranty  Page
                                                                                                                                                                                                                                         (Year)
                ●        ●         ●     CHVM                             ●             Programmable output voltage (Voltage or resistance)  ●  ●  ●  ●   ●   ●   ●   ●   ●   ●   ●   ●   ●   ●   ●   ●   ●   ●   ●   ●   ●   ●   ●   ●   1  40


              Power Module

            ■ DC-DC

                  Input Voltage (VDC)                                                                                                            Output Voltage (V)                                  Output Power (W)
                                                                                                                                                                                                                                         Warranty
             24  48  110 280 2W #  4N #  4W #         Series                                   Features                          1.2 1.5 1.8 2.5 3.3 5 9.6 11.2 12 13.8 15 18 24 28 48  30 50 65 75 85 90 100 120 150 200 300 350 400 450 500 600 700 1200 (Year)  Page
                         ●               PH-A280 New                                   Flagship HVDC input power module                       ●  ●         ●     ●     ●  ●  ●      ●     ●         ●     ●     ●               ●     ●   5  43
             ●   ●                       PAF                                  Full brick size, 100°C baseplate temperature, 1.5kVDC isolation  ●  ●        ●              ●                                                  ●  ●  ●      2  42
             ●   ●                       PAH                                  1/2 brick size, 100°C baseplate temperature, 1.5kVDC isolation               ●              ●  ●                                  ●  ●     ●                2  42
             ●       ●                   CN-A                                  For railway related instruments, IEC61373 shock & vibration       ●         ●  ●  ●     ●         ●  ●               ●        ●  ●                         5  Web
                     ●                   CN-B New                            1/2 brick size, IEC 61373 shock & vibration, Current share function  ●        ●  ●  ●     ●            ●               ●     ●  ●  ●                         5  43
                                                                                          Heavy duty environment,
             ●               ●           HQA                                  1/4 brick size, 115°C baseplate temperature, 2.25kVDC isolation    ●         ●     ●     ●  ●  ●               ●         ●                                  3  44
             ●               ●           GQA                                  1/4 brick size, 105°C baseplate temperature, 1.5kVDC isolation     ●         ●     ●     ●  ●  ●                         ●                                  3  44
                                 ●       iQK                                            1/4 brick size, 707VDC isolation                               ●                                         ●                                        3  45
             ●   ●                   ●   iQE, iQG, iQL                                  1/4 brick size, 1.5kVDC isolation         ●        ●  ●  ●  ●      ●     ●        ●                                                               3  45
                 ●                       iEA, iEH                                       1/8 brick size, 1.5kVDC isolation                        ●         ●     ●  ●     ●                                                               3  44
                 ●                       iSA                                           1/16 brick size, 1.5kVDC isolation         ●  ●  ●  ●  ●  ●         ●                                                                              3  47
            #  2W: 9 to 40VDC     4W: 18 to 60VDC     4N: 48 to 56VDC
            ■ AC-DC

                  Input Voltage (VAC)                                                                                                           Output Voltage (V)                                  Output Power (W)
                                                                                                                                                                                                                                         Warranty
             85 to 265  85 to 130  170 to 265         Series                                   Features                          1.2 1.5 1.8 2.5 3.3  5  9.6 12 15 18 24 28 48 360 30 50 65 75 85 100 120 150 200 300 350 400 450 500 600 700 1000 1500 (Year)  Page
                ●        ●               PFH                                           4×2.4", 3kVAC isolation, with PFC                                ●            ●  ●                                                ●                3  40

                ●                        PFE-F/PFE-FA                                   Full brick size, Parallel operation                             ●            ●  ●                                                ●         ●      5  41
                ●                        PFE-SA                                               Full brick size                                           ●            ●  ●                                   ●            ●     ●          5  41
                ●                        PF-B New                                       Power factor correction module                                                     ●                                                          ●   5  41
            * Please refer to our website product page of each product for more information.
             6





        06-07 200324.indd   6                                                                                      20/3/24   7:55 PM
        06-07 200324.indd   6
                                                                                                                   20/3/24   7:55 PM
   1   2   3   4   5   6   7   8   9   10   11