Page 3 - TDK Lambda - Products Selection Guide
P. 3

Output Power (W)
 Output  Type  Input Voltage  Features  Series  10 15 20 25 30 35 40 50 60 65 70 75 80 100 110 120 130 150 165 175 180 200 225 240 250 280 300 350 400 450 480 500 550 600 650 700 800 900 960 1K 1.2K 1.5K 1.6K 1.8K 2K 2.5K 3K 4K 11K 45K  Warranty  Page
                                                                                                                  (Year)
 Ultra small, High efficiency, Full function  HWS-A, HWS  ●  ●  ●  ●  ●  ●  ●  ●           ●   ●   ●     ●        5   13
 Harsh environment-resistant, MIL-STD-810 compliant  HWS/HD  ●  ●  ●  ●  ●    ●            ●   ●   ●              5  Web
 Medical std. approved, Input-Output 2×MOOPs   HWS/ME  ●  ●  ●  ●  ●          ●            ●   ●                  5  Web
 Class I Div.2 Harzardous Location Cert., With Dry Contact Relay  HWS/RY  ●   ●            ●   ●                  5   13
 Horizontal/ Vertical terminal, Daisy chain connection up to 5 units  HWS-A/E  ●  ●  ●                            5   13
 Simple function, Long service life  RWS-B  ●  ●  ●             ●             ●            ●   ●                  5   14
 100/200VAC  Medical std. Ed.3 approved, Input-Output 2xMOPPs   RWS-B/ME                   ●   ●                  5   14
 Enclosed   High efficiency, ErP compliant, Peak power (24V/36V)  GWS  ●  ●                                       5   15
 Type
 Economic type, Withstand 300VAC surge 5 sec.  LS  ●  ●  ●  ●  ●  ●  ●                                            3   15
 Low profile, Designed to meet EN61010  SWS-L                                 ●            ●                      3  Web
 Conduction cooled, MIL-STD-461/462D CE102 conducted EMC, I 2 C Interface  CPFE            ●                      2   29
 MIL-COTS with STD-810E Vibration/Shock, Approved UL508, SEMI-F47(>100VAC)  LZSA  ●        ●   ●                  5  Web
 Medical std. approved, External power supply  DT-M  ●  ●  ●  ●  ●  ●  ●                                          2   26
 400/440/480VAC  3-Phase industrial power supply  TPS                                                    ●  ●     3   21
 DC Input  Best for instruments related signal or vehicle of railway system and factory automation  RDS-A  ●  ●  ●  ●  5  20
 MOSFET redundancy module  DRM                                                                                    5   16
 Suitable for hazardous environment, 150% peak power 4 sec.  DRF  ●  ●  ●                ●                        5   16
 ATEX/ IEC Ex/ DNV-German Lloyd approved, Conformal coating  DRF/HL  ●  ●  ●                                      5  Web
 100/200VAC
 Slim type, High efficiency  DRB  ●  ●  ●  ●  ●           ●             ●                                         3   17
 DIN Rail   3 Phase, 120% peak power 2 sec., Parallel mode switch  DRB 3  ●  ●                                    3   17
 Mount
 Suitable for building automation, 55.6mm dimension  DRL  ●  ●  ●  ●                                              3   18
 Non-isolated DC-DC, Single/ Dual output  DDA               ●   ●         ●                                       3   18
 DC Input  Isolated DC-DC, Single/ Multiple output  DPX  ●  ●  ●  ●  ●                                            2  Web
 Buffer module  DBM                                                   ●                                           5   19
 DC Input  Buffer module  ZBM                           ●     ●       ●                                           5   19
 Medical Std. Ed.4 approved, Input-Output 2×MOPPs  CUS-M  ●  ●  ●  ●  ●  ●  ●  ●  ●  ●         ●                  3   23
 Medical Power Supply with peak power up to 1000W  CUS350MP-1000  ●                                               5   23
 Medical std. approved, Input-Output 2×MOPPs  CSS  ●  ●       ●                                                   2  Web
 Medical std. approved, Input-Output 2×MOPPs, 133% peak power  EFE-M  ●  ●                                        5  Web
 PCB Type  100/200VAC
 High Efficiency, Can be used in Class I and II installations  ZWS-C  ●  ●  ●                                     5   24
 EN62477-1 (OVC III) approved  ZWS-RC                     ●                                                       5   25
 High Efficiency, High reliability  ZWS-BAF  ●  ●  ●  ●         ●                                                 5  Web
 Up to 200% peak power, EN62477-1 (OVC III) approved  ZWS-BP  ●  ●                                                5   25
 115/230/277VAC  90~305VAC input voltage, NEC Class II (24V model)  CSW  ●                                        3   25
 Modular/  100/200VAC  Modular type, Medical std. approved, Input-Output 2×MOPPs   QS  ●   ●  ●                   7   30
 Configurable  Configurable, BF ready medical isolation  XMS500A          ●                                       5   28
 1U rack mount, Mountable up to 5 units  HFE                                                     ●     ●          3   22
 100/200VAC  Stand-alone type  RFE                                                               ●     ●          2   22
 Front-End
 1U rack mount, Mountable up to 3 units  FPS                                               ●                      3  Web
 400/440/480VAC  3-Phase, –40°C (Start up)  TPF                                                                ●  3   21
 Usable for both DC and AC lines  HMS  ●  ●  ●  ●                                                                 5   19
 Constant current/voltage, option part: backflow prevention module (RP-60-20)  EVS  ●  ●                          5   14
 Battery   100/200VAC                                                         ●
 Charging  Medical std. approved, CVCC Programmable with communication function  GXE                              5   37
 Height 61mm, Constant current, Designed to meet medical std.  HWS-L/BAT      ●            ●                      5  Web
 48 to 320VDC; 240 to 320VDC  Isolated bidirectional DC-DC converter, RS-485  EZA                      ●     ●    5   20
 Medical Std. Ed.3 approved, Input-Output 2×MOOPs  CUT  ●  ●                                                      3   24
 PCB Type  100/200VAC
 EN/UL60950 approved, EMI Class B  JWT  ●  ●                                                                      3  Web
 <1U height, Floating adjustable fourth output  ZWQ  ●  ●                                                         1   26
 1U height, Medical std approved, Inout-output 2×MOPPs  MU4                   ●     ●                             7   27
 PCB/  Medical std. approved, Input-Output 2×MOPPs  QM                      ●   ●  ●  ●      ●  ●                 7   31
 Enclosed   100/200VAC
 Type  Vega                                                           ●         ●      ●                          3  Web
 Up to 11 modular outputs
 Vega-lite                                                                        ●    ●                          3  Web
 Fits 1U height application, Up to 8 modular outputs  NV  ●       ●               ●        ●  ●                   3  Web
 * Please refer to our website product page of each product for more information.
                                                                                                                     3





                                                                                                                   2/4/24   10:42 AM
        02-03 020424.indd   3                                                                                      2/4/24   10:42 AM
        02-03 020424.indd   3
   1   2   3   4   5   6   7   8