Page 4 - TDK Lambda - Products Selection Guide
P. 4

Selection Guide



              Programmable Power Supplies (CVCC)



                                                                                                                                                                              Output Power (W)
              Output          Type                 Input Voltage              Features                    Series                 14  35 140 200 300 350 400 500 600 700 750 800 1K 1.4K 1.5K 1.7K 2.4K 2.7K 2.8K 3.3K 3.4K 4.2K 5K 7.5K 10K 15K 22.5K 30K 45K 60K 90K  Warranty  Page
                                                                                                                                                                                                                                         (Year)
                      Programmable PS (1U Half rack)                                                                                                                      ●     ●                                                         5  31
                                                   85 to 265VAC
                                                                                                                                                                          ●         ●                                                     5  31
                                            3-phase 200/400/480VAC, 1-phase 200VAC                                                                                                        ●         ●                                     5  31
                      Programmable PS (1U)
                                               3-phase 200/400/480VAC                                                                                                                                      ●                              5  33
                                                                      Built-in LAN, USB, RS-232 & RS-485
                                                 3-phase 208/480VAC   Interface; Isolated analog program/                                                                                                     ●                           5  33
                                               3-phase 200/400/480VAC  Monitor/Control; Interface option:   Genesys +  New                                                                                        ●                       5  33
                      Programmable PS (2U) New                        GPIB, EtherCAT, Modbus-TCP, IS420
                                                 3-phase 208/480VAC                                                                                                                                                  ●                    5  33
                                               3-phase 200/400/480VAC                                                                                                                                                ●                    5  33
                      Programmable PS (3U) New
                                                 3-phase 208/480VAC                                                                                                                                                     ●                 5  33
                      Programmable PS (20U)       3-phase 208/480VAC                                                                                                                                                        ●  ●  ●   ●   5  34
              Single  Programmable PS (1U Half rack)                                                                                                               ●                                                                      5  35
                                                   85 to 265VAC
                                                                                                                                                                   ●            ●                                                         5  35
                      Programmable PS (1U)                            Built-in RS-232 & RS-485 Interface;
                                             1-phase 230VAC, 3-phase 208VAC  Interface option: LAN, GPIB, USB,                                                                         ●                                                  5  35
                                            1-phase 230VAC, 3-phase 208/400VAC  isolated analog; Output voltage up to   Genesys                                                                  ●                                        5  35
                      Programmable PS (2U)                            1500V
                                                 3-phase 208/400VAC                                                                                                                                        ●                              5  35
                      Programmable PS (3U)     3-phase 208/400/480VAC                                                                                                                                             ●  ●                    5  Web
                      Programmable PS (2U)         85 to 265VAC       2U height, Built-in USB/RC232/  Z +                                   ●         ●     ●         ●                                                                   5  36
                                                                      RC485, output voltage up to 650V
                                                                      3U height, 7 operation modes: CC,
                      Programmable Electronic Loads                   CR, CP, CV, EXT, Short, CV+Climit;                                       ●                          ●
                      (3U)                         85 to 264VAC       Built-in LAN; Interface option: IEEE,   SFL                                                                                                                         2  37
                                                                      Ripple measurement; Scalable power
                                                                      up to 10kW
            * Please refer to our website product page of each product for more information.

              Onboard


            ■ AC-DC

                                                                             Output                                              Terminal Type           Output Voltage (V)                            Output Power (W)
                     Input Voltage
                                                     Series             Single Dual Triple            Features                   DIP SMD SIP   3.3    5      9     12    15     24     5     6     10     15    25     30    40     60   Warranty  Page
                                                                                                                                                                                                                                         (Year)
                                         KPSB                             ●             Optional encapsulated PCB mount, JST plug-in connectors  ●  ●  ●     ●     ●      ●     ●             ●                  ●                        3  39
                                         KMS-A                            ●                        Medical PCB mount                                  ●      ●     ●      ●     ●                         ●            ●            ●     3  39
                     AC100V/200V
                                         KPSA                             ●                     Low cost open PCB mount           ●             ●     ●            ●      ●     ●      ●            ●     ●                               3  Web
                                         KWS-A                            ●                   Ultra compact enclosed PCB mount    ●                   ●            ●      ●     ●      ●            ●     ●      ●                        3  39
            ■ DC-DC
                  Input Voltage (VDC)                                        Output                                              Terminal Type               Output Voltage (V)                            Output Power (W)
                                                                                                                                                                                    3.3,
                                                                                                                                                                                        5,
              3   5    12  24   48   72              Series             Single Dual Triple            Features                   DIP SMD SIP  3.3  5  12  15  24  28  48 ±5 ±12±15±24  ±12 ±15  1.5  3  6  10  15  20  25  30  40  50  60  75 200  Warranty  Page
                                                                                                                                                                                                                                         (Year)
                                          Isolated
                       ●    ●   ●        CCG New                          ●    ●          Wide input voltage 4.5~18V, 9~36V, 18~76V  ●        ●   ●  ●   ●                ●   ●             ●   ●  ●  ●   ●         ●                     5  46
              ●   ●    ●    ●   ●        CC-E/ CC-P-E                     ●    ●                Ultra compact metal shielded      ●   ●   ●   ●   ●  ●   ●                ●   ●             ●   ●  ●  ●   ●         ●                     5  Web
                       ●    ●   ●        PXA                              ●                         1×1" Open PCB                 ●   ●       ●   ●  ●   ●                                                ●                               2  Web
                       ●    ●   ●        PXB                              ●    ●             1×1" Closed metal case (Shield type)  ●          ●   ●  ●   ●             ●  ●   ●                           ●                               2  Web
                            ●   ●        PXC-M                            ●    ●                                                  ●           ●   ●  ●   ●  ●          ●  ●   ●                 ●  ●  ●                                   2  47
                            ●   ●        PXG-M                            ●    ●             5kVAC Isolation 2×MOPPs (Shield type)  ●             ●  ●   ●  ●          ●  ●   ●                           ●  ●                            2  47
                            ●   ●        PXD-M                            ●    ●                                                  ●               ●  ●   ●  ●          ●  ●   ●                                     ●                     2  47
                       ●    ●   ●        PXD                              ●    ●             2×1" Closed metal case (Shield type)  ●          ●   ●  ●   ●             ●  ●   ●  ●                    ●   ●  ●      ●   ●      ●          2  Web
                       ●    ●   ●        PXE                              ●    ●            2×1.6" Closed metal case (Shield type)  ●         ●   ●  ●   ●             ●  ●   ●                              ●      ●                     2  Web
                       ●    ●   ●        PXF                              ●    ●    ●        2×2" Closed metal case (Shield type)  ●          ●   ●  ●   ●                ●   ●      ●  ●                               ●      ●          2  Web
                                                                                                 2×1" Potted plastic case,
                                     ●   PYD New                          ●    ●               Railway & Industrial Applications  ●               ●  ●   ●                ●   ●  ●                           ●                            3  43
                                     ●   PYQ New                          ●                   1/4 brick size, Potted plastic case,   ●            ●  ●   ●  ●   ●  ●                                                       ●      ●       3  43
                                                                                               Railway & Industrial Applications
                                     ●   PYH New                          ●                   1/2 brick size, Potted plastic case,   ●               ●   ●  ●      ●                                                                  ●   3  43
                                                                                               Railway & Industrial Applications
             4





        04-05 280324.indd   4                                                                                      28/3/24   1:23 PM
        04-05 280324.indd   4
                                                                                                                   28/3/24   1:23 PM
   1   2   3   4   5   6   7   8   9