Page 5 - TDK Lambda - Products Selection Guide
P. 5

Output Power (W)
 Output  Type  Input Voltage  Features  Series  14  35 140 200 300 350 400 500 600 700 750 800 1K 1.4K 1.5K 1.7K 2.4K 2.7K 2.8K 3.3K 3.4K 4.2K 5K 7.5K 10K 15K 22.5K 30K 45K 60K 90K  Warranty  Page
                                                                                                                  (Year)
 Programmable PS (1U Half rack)                    ●     ●                                                        5   31
 85 to 265VAC
                                                   ●         ●                                                    5   31
 3-phase 200/400/480VAC, 1-phase 200VAC                            ●         ●                                    5   31
 Programmable PS (1U)
 3-phase 200/400/480VAC                                                             ●                             5   33
 Built-in LAN, USB, RS-232 & RS-485
 3-phase 208/480VAC  Interface; Isolated analog program/                               ●                          5   33
 3-phase 200/400/480VAC  Monitor/Control; Interface option:   Genesys +                    ●                      5   33
 Programmable PS (2U)  GPIB, EtherCAT, Modbus-TCP, IS420
 3-phase 208/480VAC                                                                           ●                   5   33
 3-phase 200/400/480VAC                                                                       ●                   5   33
 Programmable PS (3U)
 3-phase 208/480VAC                                                                              ●                5   33
 Programmable PS (20U)   3-phase 208/480VAC                                                          ●  ●  ●   ●  5   34
 Programmable PS (1U Half rack)             ●                                                                     5   35
 85 to 265VAC
                                            ●            ●                                                        5   35
 Programmable PS (1U)  Built-in RS-232 & RS-485 Interface;
 1-phase 230VAC, 3-phase 208VAC  Interface option: LAN, GPIB, USB,   ●                                            5   35
 1-phase 230VAC, 3-phase 208/400VAC  isolated analog; Output voltage up to   Genesys  ●                           5   35
 Programmable PS (2U)  1500V
 3-phase 208/400VAC                                                                 ●                             5   35
 Programmable PS (3U)  3-phase 208/400/480VAC                                              ●  ●                   5  Web
 Programmable PS (2U)  85 to 265VAC  2U height, Built-in USB/RC232/  Z +  ●  ●  ●  ●                              5   36
 RC485, output voltage up to 650V
 3U height, 7 operation modes: CC,
 Programmable Electronic Loads   CR, CP, CV, EXT, Short, CV+Climit;   ●  ●
 (3U)  85 to 264VAC   Built-in LAN; Interface option: IEEE,   SFL                                                 2   37
 Ripple measurement; Scalable power
 up to 10kW
 * Please refer to our website product page of each product for more information.





 ■ AC-DC

 Output   Terminal Type           Output Voltage (V)                            Output Power (W)
 Input Voltage
 Series  Single Dual Triple  Features  DIP SMD SIP  3.3  5  9  12  15  24  5  6  10  15  25     30    40     60  Warranty  Page
                                                                                                                  (Year)
 KPSB  ●  Optional encapsulated PCB mount, JST plug-in connectors  ●  ●  ●  ●  ●  ●  ●  ●  ●                      3   39
 KMS-A  ●  Medical PCB mount   ●      ●     ●      ●     ●                         ●            ●            ●    3   39
 AC100V/200V
 KPSA  ●  Low cost open PCB mount  ●  ●  ●  ●      ●     ●      ●            ●     ●                              3  Web
 KWS-A  ●  Ultra compact enclosed PCB mount  ●  ●  ●  ●  ●      ●            ●     ●      ●                       3   39
 ■ DC-DC
 Input Voltage (VDC)  Output  Terminal Type  Output Voltage (V)                     Output Power (W)
                                                                 5,
                                                             3.3,
 3  5  12  24  48  72  Series  Single Dual Triple  Features  DIP SMD SIP  3.3  5  12  15  24  28  48 ±5 ±12±15±24  ±12 ±15  1.5  3  6  10  15  20  25  30  40  50  60  75 200  Warranty  Page
                                                                                                                  (Year)
 Isolated
 ●  ●  ●  CCG  ●  ●  Wide input voltage 4.5~18V, 9~36V, 18~76V  ●  ●  ●  ●  ●  ●  ●  ●  ●  ●  ●  ●  ●             5   46
 ●  ●  ●  ●  ●  CC-E/ CC-P-E  ●  ●  Ultra compact metal shielded  ●  ●  ●  ●  ●  ●  ●  ●  ●  ●  ●  ●  ●  ●  ●     5  Web
 ●  ●  ●  PXA  ●  1×1" Open PCB  ●  ●  ●  ●  ●  ●                                  ●                              2  Web
 ●  ●  ●  PXB  ●  ●  1×1" Closed metal case (Shield type)  ●  ●  ●  ●  ●  ●  ●  ●  ●                              2  Web
 ●  ●  PXC-M  ●  ●  ●  ●   ●  ●   ●  ●          ●  ●   ●                ●   ●  ●                                  2   47
 ●  ●  PXG-M  ●  ●   5kVAC Isolation 2×MOPPs (Shield type)  ●  ●  ●  ●  ●  ●  ●  ●  ●  ●                          2   47
 ●  ●  PXD-M  ●  ●  ●      ●  ●   ●  ●          ●  ●   ●                                     ●                    2   47
 ●  ●  ●  PXD  ●  ●  2×1" Closed metal case (Shield type)  ●  ●  ●  ●  ●  ●  ●  ●  ●  ●  ●  ●  ●  ●     ●         2  Web
 ●  ●  ●  PXE  ●  ●  2×1.6" Closed metal case (Shield type)  ●  ●  ●  ●  ●  ●  ●  ●   ●      ●                    2  Web
 ●  ●  ●  PXF  ●  ●  ●  2×2" Closed metal case (Shield type)  ●  ●  ●  ●  ●  ●  ●  ●  ●          ●      ●         2  Web
 2×1" Potted plastic case,
 ●  PYD  ●  ●  Railway & Industrial Applications  ●  ●  ●  ●  ●  ●  ●                 ●                           3   43
 1/4 brick size, Potted plastic case,
 ●  PYQ  ●  Railway & Industrial Applications  ●  ●  ●  ●  ●  ●  ●                                  ●      ●      3   43
 ●  PYH  ●  1/2 brick size, Potted plastic case,   ●  ●  ●  ●  ●                                               ●  3   43
 Railway & Industrial Applications
                                                                                                                     5





                                                                                                                   28/3/24   1:23 PM
        04-05 280324.indd   5
        04-05 280324.indd   5                                                                                      28/3/24   1:23 PM
   1   2   3   4   5   6   7   8   9   10