Page 49 - TDK Lambda - Products Selection Guide
P. 49

i6Aseries  75W〜250W Non-Isolated DC-DC Step Down Converters                                             Unit / PCB Type






                                                               i6A
                                                             Specification
                                                            Model              i6A240             i6A4W
               Features
                                                             Input Voltage Range  9 to 40VDC     9 to 53VDC            CVCC
               Standard sixteenth brick footprint            Rated Output Voltage  –3.3 to –30VDC  3.3 to 24VDC  3 to 40VDC  3.3 to 15VDC
               Wide output voltage adjustment range          Max. Output Current  8A  14A     10A       20A
               High efficiency up to 98%                     Max. Output Power  75W                250W
                                                             Efficiency  90% to 94%  92.5% to 98% 94% to 97.5%  90% to 97%
               Operating baseplate temperature -40°C to 125°C  Size (W×H×D mm)        22.9×12.1×33
               Constant switching frequency                  Weight (g)                   15






               i7Aseries 500W〜750W Non-Isolated DC-DC Step Down Converters                                             Power Module






                                                               i7A
               Features                                      Specification
               Standard sixteenth brick footprint           Model           i7A4W       i7A240       i7A120
               Through hole mounting                         Input Voltage Range  18 to 60VDC  18 to 32VDC  9 to 18VDC
                                                             Rated Output Voltage  3.3 to 24VDC  3.3 to 18VDC  0.8 to 12VDC
               High efficiency up to 98.5%                   Max. Output Current  33A     45A         60A
               Wide output voltage adjustment range          Max. Output Power  500W     750W         400W
               Operating baseplate temperature -40°C to 125°C  Efficiency  91% to 98%  93% to 98.5%  86% to 97%
                                                                         Open Frame: 34×36.8×11.5, With Baseplate: 34×36.8×12.7,
               Optional: Positive logic on/off, Power        Size (W×H×D mm)      With Heatsink: 34×36.8×24.9
               good signal, Baseplate or heatsink            Weight (g)    Open Frame: 25, With Baseplate: 50, With Heatsink: 70  Onboard Type







               i7Cseries  300W Non-Isolated DC-DC Buck-Boost Converters






                                                               i7C                                                     EMC Filter
               Features                                      Specification
               Standard sixteenth brick footprint           Model                 i7C4W               i7C2W
                                                             Input Voltage Range  9 to 53VDC        9 to 36VDC
               Through hole mounting
                                                             Rated Output Voltage  9.6 to 48VDC  5 to 28VDC  8 to 24VDC
               High efficiency up to 97%                     Max. Output Current  8A     12.5A        20A
               Wide output voltage adjustment range          Max. Output Power           300W
               Operating baseplate temperature -40°C to 125°C  Efficiency  91% to 96%  93% to 97%   94% to 97%
               Optional: Baseplate, Heatsink or power good signal,   Size (W×H×D mm)  Open Frame: 34×36.8×12.2, With Baseplate: 34×36.8×13.0,
                                                                                  With Heatsink: 34×36.8×24.9
               Frequency synchronization and output current monitor  Weight (g)  Open Frame: 25, With Baseplate: 50, With Heatsink: 70

                                                                                                                     49





                                                                                                                   10/3/24   7:52 PM
        49 i6A_i7A_i7C series 100324.indd   49                                                                     10/3/24   7:52 PM
        49 i6A_i7A_i7C series 100324.indd   49
   44   45   46   47   48   49   50   51   52   53   54