Page 8 - TDK Lambda - Products Selection Guide
P. 8

Selection Guide



              Power Line EMC Filters



                                                                     Function                                                                                                   Rated Current (A)
            Power                                      High Frequency Noise High Voltage Pulses  Low Leakage   DIN Rail   Output Inverter   *1
            Supply  Performance Case Shape Terminal Structure  Correspondence  Correspondence  Current *1  Mount *1  Correspondence  Series  0.5  1  2  3  4  5  6    10   16   20   30   40   50   60   80   100  150  200  250  300  400  Page
                                                         ●      -       -      -      -     RPE                                                   ●              ●    ●                                                                      52
                                                         ●      -       -      -      -     RPE-R                                                 ●              ●    ●                                                                      52
                                                         ●      -      ●       -      -     RPE-L                                                 ●              ●    ●                                                                      52
                                                         ●      -      ●       -      -     RPE-RL                                                ●              ●    ●                                                                      52
                                                         ●      ●       -      -      -     RPA                                                   ●              ●                                                                           52
                                                         ●      ●       -      -      -     RPA-R                                                 ●              ●                                                                           52
                              IEC Inlet  Faston #250 *2
                                                         ●      ●      ●       -      -     RPA-L                                                 ●              ●                                                                           52
                                                         ●      ●      ●       -      -     RPA-RL                                                ●              ●                                                                           52
                                                         ●      -       -      -      -     RPE-F01                                               ●              ●                                                                           52
                                                         ●      -       -      -      -     RPE-F02                                               ●              ●                                                                           52
                                                         ●      -      ●       -      -     RPE-F01L                                              ●              ●                                                                           52
                                                         ●      -      ●       -      -     RPE-F02L                                              ●              ●                                                                           52
                                                         ●      -       -      -      -     RSEG                                   ●    ●    ●    ●    ●         ●                                                                           52
                                          Pin Terminal
                                                         ●      ●       -      -      -     RSAG                                   ●    ●    ●    ●    ●         ●                                                                           52
                                                         ●      -       -      -      -     RSEC                                                                 ●                                                                           52
                                        Faston #110 *2   ●      -       -      -      -     RSEL-A                                 ●    ●    ●    ●              ●                                                                           52
                  Multipurpose                           ●      -      ●       -      -     RSEL-AL                                ●    ●    ●    ●              ●                                                                           52
                                                         ●      -       -      -      -     RSEL-W                                 ●    ●    ●    ●              ●                                                                           52
                             Small Size  UL1015 Wire     ●      -      ●       -      -     RSEL-WL                                ●    ●    ●    ●              ●                                                                           52
                                                         ●      ●       -      -      -     RSEL-M                                 ●    ●    ●    ●         ●                                                                                52
             Single                                      ●      ●       -      -      -     RSAL-A                                 ●    ●    ●    ●              ●                                                                           52
             Phase                      Faston #110 *2
                                                         ●      ●      ●       -      -     RSAL-AL                                ●    ●    ●    ●              ●                                                                           52
                                                         ●      ●       -      -      -     RSAL-W                                 ●    ●    ●    ●              ●                                                                           52
                                         UL1015 Wire
                                                         ●      ●      ●       -      -     RSAL-WL                                ●    ●    ●    ●              ●                                                                           52
                                                                             DIN-RSEV
                                                         ●      -       -   (separately sold)  -  RSEV                                                           ●    ●    ●    ●    ●                                                       53
                                                         ●      -       -      -      -     RSEN                                                  ●              ●    ●    ●    ●    ●     ●    ●    ●    ●    ●    ●    ●    ●    ●  *3     53
                                                         ●      -      ●       -      -     RSEN-L                                                ●              ●    ●    ●    ●    ●                                                       53
                                                         ●      -       -      ●      -     RSEN-D                                                ●              ●    ●    ●    ●    ●                                                       53
                                                         ●      -      ●       ●      -     RSEN-LD                                               ●              ●    ●    ●    ●    ●                                                       53
                                                         ●      ●       -      -      -     RSAN                                                  ●              ●    ●    ●    ●    ●     ●    ●    ●                                       53
                                                         ●      ●      ●       -      -     RSAN-L                                                ●              ●    ●    ●    ●    ●                                                       53
                                                         ●      ●       -      ●      -     RSAN-D                                                ●              ●    ●    ●    ●    ●                                                       53
                                         Block Terminal  ●      ●      ●       ●      -                                                           ●              ●    ●    ●    ●    ●                                                       53
                                        (Self-up Screw)                                     RSAN-LD
                               Low                                                                                                                                                                                                    *3
                               Profile                   ●      -       -      -      -     RSHN                                                  ●              ●    ●    ●    ●    ●     ●    ●    ●    ●    ●    ●    ●    ●    ●         53
                                                         ●      -      ●       -      -     RSHN-L                                                ●              ●    ●    ●    ●    ●                                                       53
                                                         ●      -       -      ●      -     RSHN-D                                                ●              ●    ●    ●    ●    ●                                                       53
                                                         ●      -      ●       ●      -     RSHN-LD                                               ●              ●    ●    ●    ●    ●                                                       53
                  Wide Range
                     High                                ●      ●       -      -      -     RSMN                                                  ●              ●    ●    ●    ●    ●     ●    ●    ●  *3                                   53
                  Attenuation
                                                         ●      ●      ●       -      -     RSMN-L                                                ●              ●    ●    ●    ●    ●                                                       53
                                                         ●      ●       -      ●      -     RSMN-D                                                ●              ●    ●    ●    ●    ●                                                       53
                                                         ●      ●      ●       ●      -     RSMN-LD                                               ●              ●    ●    ●    ●    ●                                                       53
                                         Block Terminal  ●      -       -      -      -     RSKN                                                                 ●    ●         ●    ●                                                       53
            *1 L: For low-leakage (current to 30A), D: For a DIn -rail (current to 30A)  *2 "Faston" is a registered trademark of TE Connectivity  *3    See our website product page for details about safety standard certification of models enclosed in blue boxes.
             8





                                                                                                                   12/3/24   9:52 PM
        08-09 120324.indd   8
        08-09 120324.indd   8                                                                                      12/3/24   9:52 PM
   3   4   5   6   7   8   9   10   11   12   13