Page 48 - TDK Lambda - Products Selection Guide
P. 48

iAF/Hseries  11W〜150W Non-Isolated 2nd DOSA DC-DC Converters
           Unit / PCB Type

                            iAH Series

                                                                      iAF       iAH
                                                                    Specification
                                                                   Model                  iAF                iAH
                      Features
                                                                    Input Voltage Range  2.4 to 5.5VDC  4.5 to 14VDC  3.5 to 17VDC
                      DOSA compatible footprint, Surface mountable  Rated Output Voltage  0.6 to 3.63V  0.7 to 5.5V
           CVCC
                      LGA or EPC format (Exclude iAH)               Max. Output Current   20A                40A
                      Constant switching frequency                  Max. Output Power  72.6W    110W         150W
                                                                    Efficiency           93.5%              96.0%
                      No external loop tuning components needed     Size (W×H×D mm)    33×13.5×7.75       33×13.5×10.2
                      Excellent transient response                  Weight (g)            5.5                 12






                      iBF/Hseries  44W〜80W Non-Isolated 2nd DOSA DC-DC Converters



                            iBF Series

           Power Module
                                                                      iBF       iBH
                                                                    Specification
                                                                   Model                  iBF                iBH
                      Features
                                                                    Input Voltage Range  2.4 to 5.5VDC  4.5 to 14VDC  3.5 to 14VDC
                      DOSA compatible footprint, Surface mountable  Rated Output Voltage  0.6 to 3.63V  0.7 to 5.5V
                      LGA or EPC format (Exclude iBH)               Max. Output Current   12A                20A
                                                                    Max. Output Power  43.5W    66W          80W
                      Constant switching frequency
                                                                    Efficiency     93.5%        94.0%       96.0%
                      No external loop tuning components needed     Size (W×H×D mm)   20.32×11.43×8.5     20.3×11.4×9.9
                      Excellent transient response                  Weight (g)            5.5                 6


           Onboard Type


                      iCF/G/Hseries  11W〜85W Non-Isolated 2nd DOSA DC-DC Converters




                             iCG Series
                                                                      iCF       iCG        iCH
                                                                    Specification
                                                                   Model               iCF             iCG       iCH
           EMC Filter
                                                                    Input Voltage Range  2.4 to   4.5 to 14VDC  2.4 to   4.5 to 14VDC
                      Features                                                 5.5VDC              5.5VDC
                      DOSA compatible footprint, Surface mountable  Rated Output Voltage  0.6 to   0.7 to 5.5V  0.6 to   0.7 to   0.7 to
                                                                                                                8.5V
                                                                                                          5.5V
                                                                                                   3.63V
                                                                                3.63V
                      LGA or EPC format (Exclude iCH)               Max. Output Current  3A   5A       6A       12A
                      Constant switching frequency                  Max. Output Power  10.89W  16.5W  24.75W  21.78W  33W  85W
                                                                    Efficiency  92.0%  93.5%  94.0%  93.0%  94.0%  97.0%
                      No external loop tuning components needed     Size (W×H×D mm)  12.2×12.2×4.45    12.2×12.2×8.5
                      Excellent transient response                  Weight (g)         1.5              3        2.5
            48





                                                                                                                   13/3/24   9:01 PM
        48 iAF/H_iBF/H_iCF/G/H series 130324.indd   48                                                             13/3/24   9:01 PM
        48 iAF/H_iBF/H_iCF/G/H series 130324.indd   48
   43   44   45   46   47   48   49   50   51   52   53