Page 9 - TDK Lambda - Products Selection Guide
P. 9

Function                                                Rated Current (A)
 Power   High Frequency Noise High Voltage Pulses  Low Leakage   DIN Rail   Output Inverter   *1
 Supply  Performance Case Shape Terminal Structure  Correspondence  Correspondence  Current *1  Mount *1  Correspondence  Series  0.5  1  2  3  4  5  6  10  16  20  30  40  50  60  80  100  150  200  250  300  400  Page
 ●  -  -  -  -  RPE        ●              ●    ●                                                                      52
 ●  -  -  -  -  RPE-R      ●              ●    ●                                                                      52
 ●  -  ●  -  -  RPE-L      ●              ●    ●                                                                      52
 ●  -  ●  -  -  RPE-RL     ●              ●    ●                                                                      52
 ●  ●  -  -  -  RPA        ●              ●                                                                           52
 ●  ●  -  -  -  RPA-R      ●              ●                                                                           52
 IEC Inlet  Faston #250 *2
 ●  ●  ●  -  -  RPA-L      ●              ●                                                                           52
 ●  ●  ●  -  -  RPA-RL     ●              ●                                                                           52
 ●  -  -  -  -  RPE-F01    ●              ●                                                                           52
 ●  -  -  -  -  RPE-F02    ●              ●                                                                           52
 ●  -  ●  -  -  RPE-F01L   ●              ●                                                                           52
 ●  -  ●  -  -  RPE-F02L   ●              ●                                                                           52
 ●  -  -  -  -  RSEG  ●  ●  ●  ●  ●       ●                                                                           52
 Pin Terminal
 ●  ●  -  -  -  RSAG  ●  ●  ●  ●  ●       ●                                                                           52
 ●  -  -  -  -  RSEC                      ●                                                                           52
 Faston #110 *2  ●  -  -  -  -  RSEL-A  ●  ●  ●  ●  ●                                                                 52
 ●  -  ●  -  -  RSEL-AL  ●  ●  ●  ●       ●                                                                           52
 ●  -  -  -  -  RSEL-W  ●  ●  ●  ●        ●                                                                           52
 Small Size  UL1015 Wire  ●  -  ●  -  -  RSEL-WL  ●  ●  ●  ●  ●                                                       52
 ●  ●  -  -  -  RSEL-M  ●  ●  ●  ●   ●                                                                                52
 ●  ●  -  -  -  RSAL-A  ●  ●  ●  ●        ●                                                                           52
 Faston #110 *2
 ●  ●  ●  -  -  RSAL-AL  ●  ●  ●  ●       ●                                                                           52
 ●  ●  -  -  -  RSAL-W  ●  ●  ●  ●        ●                                                                           52
 UL1015 Wire
 ●  ●  ●  -  -  RSAL-WL  ●  ●  ●  ●       ●                                                                           52
 DIN-RSEV
 ●  -  -  (separately sold)  -  RSEV      ●    ●    ●    ●    ●                                                       53
 ●  -  -  -  -  RSEN       ●              ●    ●    ●    ●    ●     ●    ●    ●    ●    ●    ●    ●    ●    ●  *3     53
 ●  -  ●  -  -  RSEN-L     ●              ●    ●    ●    ●    ●                                                       53
 ●  -  -  ●  -  RSEN-D     ●              ●    ●    ●    ●    ●                                                       53
 ●  -  ●  ●  -  RSEN-LD    ●              ●    ●    ●    ●    ●                                                       53
 ●  ●  -  -  -  RSAN       ●              ●    ●    ●    ●    ●     ●    ●    ●                                       53
 ●  ●  ●  -  -  RSAN-L     ●              ●    ●    ●    ●    ●                                                       53
 ●  ●  -  ●  -  RSAN-D     ●              ●    ●    ●    ●    ●                                                       53
 Block Terminal  ●  ●  ●  ●  -  ●         ●    ●    ●    ●    ●                                                       53
 (Self-up Screw)  RSAN-LD
 Low                                                                                                           *3
 Profile  ●  -  -  -  -  RSHN  ●          ●    ●    ●    ●    ●     ●    ●    ●    ●    ●    ●    ●    ●    ●         53
 ●  -  ●  -  -  RSHN-L     ●              ●    ●    ●    ●    ●                                                       53
 ●  -  -  ●  -  RSHN-D     ●              ●    ●    ●    ●    ●                                                       53
 ●  -  ●  ●  -  RSHN-LD    ●              ●    ●    ●    ●    ●                                                       53
 ●  ●  -  -  -  RSMN       ●              ●    ●    ●    ●    ●     ●    ●    ●  *3                                   53
 ●  ●  ●  -  -  RSMN-L     ●              ●    ●    ●    ●    ●                                                       53
 ●  ●  -  ●  -  RSMN-D     ●              ●    ●    ●    ●    ●                                                       53
 ●  ●  ●  ●  -  RSMN-LD    ●              ●    ●    ●    ●    ●                                                       53
 Block Terminal  ●  -  -  -  -  RSKN      ●    ●         ●    ●                                                       53
 *1 L: For low-leakage (current to 30A), D: For a DIn -rail (current to 30A)  *2 "Faston" is a registered trademark of TE Connectivity  *3    See our website product page for details about safety standard certification of models enclosed in blue boxes.
                                                                                                                     9





                                                                                                                   12/3/24   9:52 PM
        08-09 120324.indd   9                                                                                      12/3/24   9:52 PM
        08-09 120324.indd   9
   4   5   6   7   8   9   10   11   12   13   14