Page 47 - TDK Lambda - Products Selection Guide
P. 47

PXC-M/ PXD-M/ PXG-Mseries                                                                               Unit / PCB Type


               3W〜30W Single and Dual Output Medical DC-DC Onboard High Isolation Converters

                                                             Features
                                                             Wide input voltage 9〜36V, 18〜75V
                                                             Medical safety certification (2×MOPPs)
                                                             5kVAC input-output isolation
                                                             Touch current less than 2.5μA                             CVCC
                                                             Low no load power consumption
                 PXC-M     PXD-M     PXG-M
               Specification
               Model             PXC-M03      PXC-M06       PXC-M10      PXG-M15       PXC-M20      PXD-M30
               Input Voltage Range  24VDC   48VDC   24VDC   48VDC   24VDC   48VDC   24VDC   48VDC   24VDC   48VDC   24VDC   48VDC
                              (9 to 36V)  (18 to 75V)  (9 to 36V)  (18 to 75V)  (9 to 36V)  (18 to 75V)  (9 to 36V)  (18 to 75V)  (9 to 36V)  (18 to 75V)  (9 to 36V)  (18 to 75V)
               Output    Single Output Type  3.3V/5V/12V/15V/24V                    5V/12V/15V/24V
               Voltage   Dual Output Type                       ±5V/±12V/±15V
               Max.    Single Output Type  3.3W  6W          10.1W         15W          20W           30W
               Output
               Power   Dual Output Type  3W     6W           10W           15W          20W           30W
               Efficiency         87%                  89%                       89.5%               90.5%
               Size (W×H×D mm)              31.8×20.3×10.2                    40.6×25.4×10.2      50.8×25.4×10.2
               Weight (g)                       14                                24                  32
               For option models requirement, please contact with TDK-Lambda sales                                     Power Module






               iSAseries  36W〜82.5W Isolated DC-DC Sixteenth Brick Converters

                                                             Specification
                                                            Model                       iSA480
                                                             Rated Output Voltage  1.2V  1.5V  1.8V  2.5V  3.3V  5V  12V
                                                             Input Voltage Range     48V (36 to 75VDC)
                  iSA
                                                             Max. Output Power  36W  45W  54W  62.5W  82.5W  75W  78W
               Features
                                                             Efficiency  75%  79%   82%  85%   88%     90%
               Standard sixteenth brick footprint (DOSA)     Size (W×H×D mm)          22.9×12.7×33                     Onboard Type
               Through hole mounting                         Weight (g)                  30.4
               Low 12.7mm profile                           Preferred model - 1.5V/3.3V/12V
               High efficiency (up to 90%)
               1500VDC basic isolation






               i3Aseries  100W Non-Isolated DC-DC Step Down Converter

                                                             Specification                                             EMC Filter
                                                            Model                        i3A4W
                                                             Input Voltage Range       9 to 53VDC
                                                             Rated Output Voltage  3.3 to 16.5VDC  5 to 30VDC
                  i3A
               Features                                      Max. Output Current  8A               4.5A
                                                             Max. Output Power  100W               100W
               Thirty-second brick footprint                 Efficiency      89% to 96.5%       95.5% to 98%
               Wide output voltage adjustment range          Size (W×H×D mm)          23.4×9.6×19.1
               High efficiency up to 98%                     Weight (g)                   8
               Operating baseplate temperature -40°C to 125°C


                                                                                                                     47





                                                                                                                   10/3/24   5:55 PM
        47 PXC-M_PXG-M_PXD-M _iSA_i3A series 100324.indd   47
        47 PXC-M_PXG-M_PXD-M _iSA_i3A series 100324.indd   47                                                      10/3/24   5:55 PM
   42   43   44   45   46   47   48   49   50   51   52