Page 10 - TDK Lambda - Products Selection Guide
P. 10

Selection Guide



              Power Line EMC Filters



                                                                     Function                                                                                                  Rated Current (A)
            Power                                      High Frequency Noise High Voltage Pulses  Low Leakage   DIN Rail   Output Inverter   *1
            Supply  Performance Case Shape Terminal Structure  Correspondence  Correspondence  Current *1  Mount *1  Correspondence  Series  0.5  1  2  3  4  5  6  10   16   20   30  40   50   55   60   80  100  150  200  250  300  400  Page
                                                                                                                                                                                                                                       *3
                                                         ●      -       -      -      -     RTEN                                                                ●   ●         ●    ●    ●    ●        ●    ●    ●    ●    ●    ●    ●        53

                                                         ●      -       -      ●      -     RTEN-D                                                              ●   ●         ●    ●                                                         53

                  Multipurpose                           ●      ●       -      -      -     RTAN                                                                ●   ●         ●    ●    ●    ●        ●                                      53

                             Low Profile                 ●      ●       -      ●      -     RTAN-D                                                              ●   ●         ●    ●                                                         53
                                                                                                                                                                                                                                       *3
                                                         ●      -      ●       -      ●     RTCN                                                                ●   ●         ●    ●    ●    ●        ●    ●    ●    ●    ●    ●    ●        53
             Three                       Block Terminal  ●      -       -      -      -                                                                         ●   ●         ●    ●    ●    ●        ●    ●    ●    ●    ●    ●    ●  *3    54
             Phase                      (Self-up Screw)                                     RTHN

                  Wide Range                             ●      ●       -      -      -     RTMN                                                                ●   ●         ●    ●    ●    ●        ●                                      54
                     High
                  Attenuation
                               Book                      ●      -       -      -      -     RTHB                                                                ●   ●         ●    ●    ●    ●        ●    ●    ●    ●                       54
                                                                                                                                                                                                                                       *3
                               Cube                      ●      -       -      -      -     RTHC                                                                ●   ●         ●    ●    ●    ●        ●    ●    ●    ●    ●    ●    ●        54
                                                                                                                                                                                                                                       *3
                     Low                                 ●      -      ●       -      -     RTEN-2                                                              ●   ●         ●    ●    ●    ●        ●    ●    ●    ●    ●    ●    ●        53
                   Leakage   Low Profile
                    Current                                                                                                                                                                                                            *3
                                                         ●      -      ●       -      -     RTHN-2                                                              ●   ●         ●    ●    ●    ●        ●    ●    ●    ●    ●    ●    ●        54
            *1 L: For low-leakage (current to 30A), D: For a DIn -rail (current to 30A)  *2 "Faston" is a registered trademark of TE Connectivity  *3    See our website product page for details about safety standard certification of models enclosed in blue boxes.


                                                                                                                                                                               Rated Current (A)
                  Input               Feature                    Terminal Structure                     Series                    0.5  1    2    3    4    5    6   10   16   20   30  40   50   55   60   80  100  150  200  250  300  400  Page

                 48VDC        DC48V Input only, For Information      Stud type              RDEN                                                                                             ●                                               54
                              and Telecommunication equipment
                                Compact size, Exceptional
                 75VDC         differential mode performance  Through hole or surface mount type (option)  iDQ                                                      ●                                                                        55

                 40VDC         EMI filter, Harsh environment                                FQA                                                                               ●                                                              55
                                                                 1/4 brick size module
                                  Input transient filter,
              –40 to +40VDC       Harsh environment                                         FQB                                                                               ●                                                              55































            10





        10-11 120324.indd   10                                                                                     12/3/24   9:54 PM
        10-11 120324.indd   10
                                                                                                                   12/3/24   9:54 PM
   5   6   7   8   9   10   11   12   13   14   15