Page 14 - TDK Lambda - Products Selection Guide
P. 14

RWS-Bseries


           Unit / PCB Type
                      50W〜1500W Simple Function Single Output AC-DC Power Supplies

                                                                         Features
                                                                         Compact and high efficiency up to 89.5%
                                                                         Basic functions power supply with built-in PFHC
                                                                         EMI Class B
                                                                         UL508 Certification on select models
           CVCC



                        RWS-B    RWS-B/ME
                      Specification
                      Model         RWS50B      RWS100B     RWS150B     RWS300B     RWS600B    RWS1000B    RWS1500B
                      Rated Output Voltage  5V/12V/  5V/12V/15V/  5V/12V/15V/  5V/12V/15V/  5V/12V/15V/  12V/15V/24V/  12V/24V/
                                    24V/48V     24V/48V    24V/28V/48V  24V/36V/48V  24V/36V/48V  36V/48V   36V/48V
                                                                                   85 to 265VAC
                      Input Voltage Range   85 to 265VAC (47 to 63Hz), 120 to 370VDC  (47 to 63Hz),   85 to 265VAC (47 to 63Hz),
                                                                                                    120 to 340VDC
                                                                                  120 to 330VDC
                      Max. Output Power  52.8W   108W        158.4W      308W        601.2W      1008W       1536W
                      Efficiency    Up to 88%  Up to 87.5%  Up to 89.5%  Up to 88%  Up to 88.5%  Up to 88%  Up to 88%
                      Size (W×H×D mm)  34×82×81.5  39×94×108  41×94×128  41×102×170  61×120×170  127×63×198  127×63×261
                      Weight (g)      230         400         480         900        1600        2000        3000
                      Options
                      /CO2    Double coating                   /FO      Remote sensing, Parallel operation, Low output voltage signal (available in 600/1000/1500W)
                      /DIN     DIN rail (available in 50/100/150/300W)  /RFO    Remote sensing, Parallel operation, Low output voltage signal, Remote ON/OFF
           Power Module
                      /R         Remote ON/OFF (available in 300/600/1000/1500W)  (available in 600/1000/1500W)
                      /S         Stand-by supply (5V/1A), Remote ON/OFF control   /RF      Reverse fan/Intake air (available in 1000/1500W)
                                   (available in 1000/1500W)   /ME     Approved by safety standards for medical equipment (available in 1000/1500W)


                      EVSseries


                      300W & 600W Battery Charging Basic Constant Current Power Supplies

                                                                         Features
                                                                         Charging current and charging voltage can be
           Onboard Type
                                                                         preset by trimmer
                                                                         300W model features fanless design
                                                                         High efficiency up to 91%
                         EVS300W
                                                   EVS600W               Parallel operation
                                                                         Options: Remote ON/OFF control, with cover
                                                                         (300W models), Backflow prevention module
                                                                         RP-60-20

                         EVS       RP               RP-60-20
                      Specification
           EMC Filter
                      Model         EVS18-16R7    EVS36-8R4     EVS57-5R3     EVS36-16R7    EVS57-10R6     RP-60-20
                      Rated Output Voltage  18V      36V           57V           36V           57V            –
                      Max. Output Power  300.6W     302.4W        302.1W        601.2W       604.2W          4W
                      Input Voltage Range  85 to 265VAC (47 to 63Hz), 120 to 370VDC  85 to 265VAC (47 to 63Hz), 120 to 330VDC  7 to 60VDC
                      Efficiency                   Up to 91%                          Up to 88%               –
                      Cooling                      Convection                         Forced air           Convection
                      Size (W×H×D mm)             84×42×180                          120×61×190           50×26×77.5
                      Weight (g)                     540                               1600                  60
                      Options
                      With L-bracket (/L) for RP-60-20
            14





                                                                                                                   11/3/24   4:44 PM
        14 RWS-B_EVS series 110324.indd   14                                                                       11/3/24   4:44 PM
        14 RWS-B_EVS series 110324.indd   14
   9   10   11   12   13   14   15   16   17   18   19