Page 15 - TDK Lambda - Products Selection Guide
P. 15

LSseries                                                                                                Unit / PCB Type


               25W〜200W Economical Type Single Output AC-DC Power Supplies


                                                                  Features
                                                                  Compact size and high efficiency up to 87%
                                                                  Less than 1mA leakage current
                                                                  Able to withstand 300VAC surge for 5 seconds
                                                                  Low and high voltage full line up (36V is suitable   CVCC
                                                                  for applications like printer head or LED display
                                                                  panel)

                  LS
               Specification
               Model           LS25       LS35        LS50        LS75        LS100       LS150       LS200
                                                                                                    3.3V/5V/7.5V/
               Rated Output Voltage                 3.3V/5V/12V/15V/24V/36V/48V                    12V/15V/24V/
                                                                                                     36V/48V
                                                                                       88 to 132VAC/
                                                                                       176 to 264VAC   85 to 264VAC
               Input Voltage Range         85 to 264VAC (47 to 63Hz), 125 to 373VDC     (47 to 63Hz)   (47 to 63Hz),
                                                                                       Input Selectable,   120 to 373VDC
                                                                                       248 to 373VDC
               Max. Output Power  27.36W  38.4W       52.8W       76.8W       110.4W      158.4W      201.0W
                                                                                                      250W             Power Module
               Peak Power                                     –
                                                                                                     (24/36V only)
               Efficiency (Typ)  Up to 85%  Up to 84%  Up to 86%  Up to 87%  Up to 86%         Up to 87%
               Size (W×H×D mm)  75×51×28  99×82×36   99×97×36   129×98×38   159×97×38   199×98×38   199×98×41
               Weight (g)      170         270         350         410         600         700         700
               * Specifies output voltage                     Accessory
               For others option, please contact with TDK-Lambda sales  Din-rail mounting bracket (exclude LS200)



               GWSseries



               High Grade AC-DC Power Supplies with ErP Compliance                                                     Onboard Type

                                                             Features
                                                             41mm height and high efficiency up to 93%
                                                             No load input power <0.5W
                                                             Convection cooled (250W), Forced air cooled (500W)
                                                             Auxiliary supply (5V, 0.3A max.)
                                                             Peak power capability 120% on select models
                           GWS250            GWS500          Output remote programming
                                                             Designed to meet Class C Harmonics for lighting
                                                             equipment
                  GWS                                                                                                  EMC Filter
               Specification
               Model                        GWS250                                    GWS500
               Rated Output Voltage  12V  24V      36V        48V       12V        24V       36V        48V
               Input Voltage Range         85 to 264VAC (47 to 63Hz) or 120 to 373VDC (withstand 300VAC surge for 5 sec.)
               Max. Output Power        252W                254.4W                     504W
               Peak Output Power  –       300W (<10 sec.)      –         –          600W (<10 sec.)      –
               Efficiency          92%                  93%             89%                  90%
               Size (W×H×D mm)             105×41×198                                105×41×218
               Weight (g)                     850                                      1020
               Options
               /CO2    Double coating  /L    Without cover (available in 500W)  /BAT    Battery charging (24V and 48V only)

                                                                                                                     15





                                                                                                                   11/3/24   4:42 PM
        15 LS_GWS series 110324.indd   15
        15 LS_GWS series 110324.indd   15                                                                          11/3/24   4:42 PM
   10   11   12   13   14   15   16   17   18   19   20