Page 13 - TDK Lambda - Products Selection Guide
P. 13

HWS-A/HWSseries                                                                                         Unit / PCB Type


               15W〜1800W Full Function Single Ouptut AC-DC Power Supplies

                                                                           Features
                                                                           Full function flagship model
                                                                           High efficiency up to 91%
                                                                           UL508 approved
                                                                           SEMI-F47 compliant (200VAC line
                                                                           only)                                       CVCC
                                                                           Limited lifetime warranty (with terms
                                                                           and conditions)
                                                                           HWS1800T: 3-phase 1800W
                                                                           industrial power suppply
               HWS-A/HWS   HWS/HD    HWS/ME
               Specification
               HWS-A series   HWS15A        HWS30A        HWS50A        HWS80A        HWS100A       HWS150A
               Rated Output Voltage                         3.3V/5V/12V/15V/24V/48V
               Input Voltage Range                     85 to 265VAC (47 to 63Hz), 120 to 370VDC
               Max. Output Power  15W (3.3V:9.9W)  30W (3.3V:19.8W)  50W (3.3V:33W)  80W (3.3V:52.8W)  100W (3.3V:66W)  150W (3.3V:99W)
               Efficiency                                        Up to 91%
               Size (W×H×D mm)  26.5×82×80  26.5×82×95   26.5×82×120   28×82×160     28×82×160     37×82×160
               Weight (g)       180           220           280           420           450           500
                                                                                                    Under development  Power Module
               HWS series     HWS300        HWS600        HWS1000       HWS1500      HWS1800T      HWS3000G
               Rated Output Voltage  3.3V/5V/12V/15V/24V/48V  3.3V/5V/6V/7.5V/12V/15V/24V/36V/48V/60V  24V/48V/60V/130V
                                                                                                1ø 85 to 132 / 170 to
                                                                                                    265VAC or
               Input Voltage Range  85 to 265VAC/120 to 330VDC (DC Input for 300W/600W/1000W only)  3ø 170 to 265VAC  3ø 170 to 265VAC or
                                                                                                 3ø 340 to 528VAC
               Max. Output Power  300W (3.3V:198W)  600W (3.3V:396W)  1000W  1500W     1800W         3000W
               Efficiency                                 Up to 90%                                 Up to 93%
               Size (W×H×D mm)  61×82×165  100×82×165   126.5×82×240  126.5×82×280  126.5×82×280  150×61×270mm
               Weight (g)      1000          1600          3200          3800          3800           TBA
               Options
               /A          Screw terminals, with cover (300-1800W fitted as standard)  /RY         With dry contact relay, ISA12.12.01 (UL1604) Class I Div.2 for hazardous location
               /ADIN    Cover and din rail mounting bracket (15-150W only)  /HD         High environment-resistant type MIL-STD-810F compliant, PCB conformal coating,
               /R          Remote ON/OFF (exclude 15W & 30W; 300-1800W fitted as standard)                 –40°C start up
               -P           Up to 300% peak power capability (300W & 600W only)  /PV         Output voltage control with a external voltage (300-600W only, 1000-1500W fitted
               /ME        With UL/EN60601 medical approval, 2×MOOPs primary-secondary                 as standard)
                                                             -L/BAT    600W & 1000W (36V/60V) battery charging power supply  Onboard Type
                                                                                   New
               HWS-A/Eseries


               50W〜150W PCB Single Output Power Supply

                   /EHA (Horizontal terminal type)           Features
                                                             High efficiency up to 91%
                                                             Easy wiring without tools
                                                             Daisy chain connection up to 5 units                      EMC Filter
                HWS-A/E          /EVA (Vertical terminal type)
               Specification
                                   HWS50-**/EHA                HWS100-**/EHA               HWS150-**/EHA
               HWS series          HWS50-**/EVA                HWS100-**/EVA               HWS150-**/EVA
               Rated Output Voltage                           12V/15V/24V/48V
               Input Voltage Range                     85 to 265VAC (47 to 63Hz), 120 to 370VDC
               Max. Output Power      52.8W                       108W                        158.4W
               Efficiency            Up to 87%                   Up to 90%                   Up to 91%
               Size (W×H×D mm)     31.5×82×123.5                33.5×83×176                 42×82×175.5
               Weight (g)              300                         470                         520
               ** Specifics output voltage

                                                                                                                     13





                                                                                                                   2/4/24   10:19 AM
        13 HWS-A_HWS_HWS-A/E series 020424.indd   13
        13 HWS-A_HWS_HWS-A/E series 020424.indd   13                                                               2/4/24   10:19 AM
   8   9   10   11   12   13   14   15   16   17   18