Page 11 - TDK Lambda - Products Selection Guide
P. 11

Function                                               Rated Current (A)
 Power   High Frequency Noise High Voltage Pulses  Low Leakage   DIN Rail   Output Inverter   *1
 Supply  Performance Case Shape Terminal Structure  Correspondence  Correspondence  Current *1  Mount *1  Correspondence  Series  0.5  1  2  3  4  5  6  10  16  20  30  40  50  55  60  80  100  150  200  250  300  400  Page
                                                                                                                *3
 ●  -  -  -  -  RTEN                     ●   ●         ●    ●    ●    ●        ●    ●    ●    ●    ●    ●    ●        53

 ●  -  -  ●  -  RTEN-D                   ●   ●         ●    ●                                                         53

 ●  ●  -  -  -  RTAN                     ●   ●         ●    ●    ●    ●        ●                                      53

 Low Profile  ●  ●  -  ●  -  RTAN-D      ●   ●         ●    ●                                                         53
                                                                                                                *3
 ●  -  ●  -  ●  RTCN                     ●   ●         ●    ●    ●    ●        ●    ●    ●    ●    ●    ●    ●        53
 Block Terminal  ●  -  -  -  -           ●   ●         ●    ●    ●    ●        ●    ●    ●    ●    ●    ●    ●  *3    54
 (Self-up Screw)  RTHN
 ●  ●  -  -  -  RTMN                     ●   ●         ●    ●    ●    ●        ●                                      54

 Book  ●  -  -  -  -  RTHB               ●   ●         ●    ●    ●    ●        ●    ●    ●    ●                       54
                                                                                                                *3
 Cube  ●  -  -  -  -  RTHC               ●   ●         ●    ●    ●    ●        ●    ●    ●    ●    ●    ●    ●        54
                                                                                                                *3
 ●  -  ●  -  -  RTEN-2                   ●   ●         ●    ●    ●    ●        ●    ●    ●    ●    ●    ●    ●        53
 Low Profile                                                                                                    *3
 ●  -  ●  -  -  RTHN-2                   ●   ●         ●    ●    ●    ●        ●    ●    ●    ●    ●    ●    ●        54
 *1 L: For low-leakage (current to 30A), D: For a DIn -rail (current to 30A)  *2 "Faston" is a registered trademark of TE Connectivity  *3    See our website product page for details about safety standard certification of models enclosed in blue boxes.


                                                        Rated Current (A)
 Input  Feature  Terminal Structure  Series  0.5  1  2  3  4  5  6  10  16  20  30  40  50  55  60  80  100  150  200  250  300  400  Page
 DC48V Input only, For Information   Stud type                        ●                                               54
 and Telecommunication equipment  RDEN
 Compact size, Exceptional                   ●
 differential mode performance  Through hole or surface mount type (option)  iDQ                                      55

 EMI filter, Harsh environment  FQA                    ●                                                              55
 1/4 brick size module
 Input transient filter,                               ●
 Harsh environment  FQB                                                                                               55































                                                                                                                     11





                                                                                                                   12/3/24   9:54 PM
        10-11 120324.indd   11                                                                                     12/3/24   9:54 PM
        10-11 120324.indd   11
   6   7   8   9   10   11   12   13   14   15   16