Page 16 - TDK Lambda - Products Selection Guide
P. 16

DRFseries


           Unit / PCB Type
                      120W〜960W Din Rail Power Supplies for Hazardous Environment

                                                                    Features
                                                                    High efficiency up to 95%
                                                                    150% Peak power for 4 seconds
                                                                    Parallel operation up to 5 units
                                                                    Remote ON/OFF and remote voltage adjustment

                                                                    Option (/HL): with PCB coating, ATEX and IEC EX
           CVCC
                                                                    approval (not available for DRF960)




                         DRF
                      Specification
                      Model            DRF120-24-1          DRF240-24-1          DRF480-24-1          DRF960-24-1
                      Rated Output Voltage                                24V
                      Input Voltage Range     85 to 264VAC (47 to 63Hz), withstand 300VAC surge for 5 sec.  180 to 264VAC (47 to 63Hz)
                      Max. Output Power   120W                 240W                 480W                 960W
                      Peak Output Power   180W                 360W                 720W                1440W
                      Efficiency        Up to 91%            Up to 94%            Up to 94%            Up to 95%
                      Size (W×H×D mm)  36.5×123.4×115.4    49×123.4×115.4       82×123.4×115.4       110×123.4×139
                      Weight (g)          600                  900                  1300                 1735
           Power Module



                      DRMseries



                      DIN-Rail Type MOSFET Redundancy Module

                                                                    Features
                                                                    150% peak load
           Onboard Type
                                                                    Reverse polarity protection (40V max.)
                                                                    Dual input (2×20A) with Single output (1×40A)
                                                                    DC_OK relay, DC_OK LED, Current balancing LED
                                                                    Approved safety IEC/EN/UL623681, UL508




                        DRM
                      Specification
                      Model                                              DRM40
           EMC Filter
                      Input Voltage Range                              10 to 30VDC
                      Max. Input Current                                 2×20A
                      Peak Input Current                                 2×30A
                      Max. Output Current                                 40A
                      Peak Output Current                       60A for 4s maximum, 35% duty cycle
                      Size (W×H×D mm)                                  35×124×125
                      Weight (g)                                          330
                      Options
                      DRM40B    Basic type (without monitoring signal)

            16





                                                                                                                   11/3/24   4:22 PM
        16 DRF_DRM series 110324.indd   16                                                                         11/3/24   4:22 PM
        16 DRF_DRM series 110324.indd   16
   11   12   13   14   15   16   17   18   19   20   21