Page 18 - TDK Lambda - Products Selection Guide
P. 18

DRLseries


           Unit / PCB Type
                      10W〜100W Slim Step Shape Din Rail Power Supplies

                                                                    Features
                                                                    Low profile suitable for many industrial applications
                                                                    and building automation
                                                                    Class II double insulation
                                                                    NEC Class 2 compliant output in accordance with
                                                                    UL1310
           CVCC
                                                                    High efficiency up to 90% @ 230VAC
                                                                    No load input power consumption <0.5W




                         DRL
                      Specification
                      Model              DRL10-**-1              DRL30-**-1              DRL60-**-1        DRL100-**-1
                      Rated Output Voltage  12V   24V        12V/15V      24V        12V/15V      24V         24V
                      Input Voltage Range          85 to 264VAC (47 to 63Hz), 120 to 373VDC  (Withstand 300VAC surge for 5 sec.)
                      Max. Output Power    10.08W            25.2W        30W        54W         60W         100.8W
                      Efficiency      85%         87%         88%         90%        87%         90%         90%
                      Size (W×H×D mm)    18×91×55.6              36×91×55.6              54×91×55.6        72×91×55.6
                      Weight (g)            65                      120                     200               280
           Power Module
                      ** - Specifics output voltage



                      DDAseries


                      250W〜500W Wide Input Non-isolated DIN-Rail DC-DC Converters


                                                                    Features
                                                                    250W single output, 325W and 500W dual output
                                                                    power levels
           Onboard Type
                                                                    High efficiency up to 95%
                                                                    Wide input range -9 up to 53V
                                                                    Wide 3.3 to 24V output adjustment
                                                                    Positive remote sense, Remote ON/OFF, Power good
                                                                    signal




                         DDA
                      Specification
           EMC Filter
                      Model                 DDA250N                     DDA325N                     DDA500N
                      Input Voltage Range   9 to 53VDC                 9 to 40VDC                  9 to 53VDC
                      Output Voltage 1     +3.3 to 15VDC              +3.3 to 24VDC               +3.3 to 15VDC
                      Output Voltage 2         –                      –3.3 to –24VDC               3.3 to 15VDC
                      Max. Output Power     250W / NA                  250W / 75W                  250W / 250W
                      Efficiency            92 to 95%                   88 to 94%                   92 to 95%
                      Size (W×H×D mm)                                 36.5×123.4×115
                      Weight (g)                                          450


            18





                                                                                                                    9/3/24   7:48 PM
        18 DRL_DDA series 090324.indd   18                                                                          9/3/24   7:48 PM
        18 DRL_DDA series 090324.indd   18
   13   14   15   16   17   18   19   20   21   22   23