Page 17 - TDK Lambda - Products Selection Guide
P. 17

DRBseries                                                                                               Unit / PCB Type


               1-Phase 15W〜480W Din Rail Power Supplies


                                                             Features
                                                             Active average efficiency (ErP) over 87%
                                                             No load input power consumption <0.5W
                                                             NEC Class 2 compliant output in accordance with
                                                             UL1310 on select models
                                                             Designed to meet SEMI-47 (200VAC line only) on            CVCC
                                                             select models
                                                             Compliant to EN62477 (OVC III) on select models




                  DRB
               Specification
               Model       DRB15-**-1  DRB30-**-1         DRB50-**-1       DRB100-**-1 DRB120-**-1 DRB240-**-1  DRB480-**-1
               Rated Output Voltage  24V  12V  24V  5V  12V    24V    48V    24V    24V    24V    24V    48V
                                                                                     85 to 264VAC
               Input Voltage Range  85 to 264VAC (47 to 63Hz) or 120 to 373VDC, withstand 300VAC surge for 5 sec.  (47 to 63Hz), withstand   90 to 264VAC
                                                                                                   (47 to 63Hz)
                                                                                   300VAC surge for 5 sec.
               Output Power  15.12W       30W                  50.4W        100.8W  120W   240W      480W
               Peak Output Power #                    –                             144W   288W        –               Power Module
               Efficiency   90%    88%    90%    80%        90%           91%           93%       92%    93%
               Size (W×H×D mm)  18×75×90  21×75×90        30×75×90         45×75×100 35×125×124 41×125×124  84×125×124
               Weight (g)    85        95                   175              300    500    750       1000
               ** Specifics output voltage     # <10 sec., Duty Cycle < 35%


                                                                 New
               DRB 3series



               3-Phase 120W〜960W Din Rail Power Supplies

                                                             Features                                                  Onboard Type
                                                             Wide 3 phase input range for various AC power systems
                                                             High efficiency up to 96.3%
                                                             Up to 50% boost (peak) power for up to 600 Seconds
                                                             DC-OK and inhibit relay contacts
                                                             Front panel DIP switch to enable parallel droop mode
                                                             current sharing
                                                             Screw terminal (-A0) or Push-in terminal (-A1)

               DRB 3-Phase
               Specification                                                                                           EMC Filter
                             DRB120-**-3-A0   DRB240-**-3-A0       DRB480-**-3-A0           DRB960-**-3-A0
               Model         DRB120-**-3-A1   DRB240-**-3-A1       DRB480-**-3-A1  New      DRB960-**-3-A1  New
               Rated Output Voltage  12V  24V  24V    48V      24V     48V     72V      24V     48V      72V
               Input Voltage Range                       3-Phase 350 to 575VAC (47 to 63Hz)
               Output Power      120W             240W                 480W                     960W
               Boost (Peak) Power 1  144W/ continuous  288W/ 300s    720W/ 5s                 1440W/ 5s
               Boost (Peak) Power 2   174W/ 600s  360W/ 60s          720W/ 7s                 1440W/ 7s
               Efficiency   Up to 89.4% Up to 91.3% Up to 93.2%  Up to 94%  Up to 95.1% Up to 95.3% Up to 95.8% Up to 95.2% Up to 95.9% Up to 96.3%
               Size (W×H×D mm)        55×129×138.2                  69×129×159.3            100×129×171.9
               Weight (g)        660              780                  1050                     1750
               ** - Specifics output voltage

                                                                                                                     17





                                                                                                                    9/3/24   7:47 PM
        17 DRB_DRB 3_phase series 090324.indd   17
        17 DRB_DRB 3_phase series 090324.indd   17                                                                  9/3/24   7:47 PM
   12   13   14   15   16   17   18   19   20   21   22