Page 19 - TDK Lambda - Products Selection Guide
P. 19

DBM/ZBMseries                                                                                           Unit / PCB Type


               24V 20A Buffer (Hold-Up) Module Din Rail or PCB Type


                                                             Features
                                                             Longer buffer time with parallel operation
                                                             With DC OK contact relay (30V/0.2A)
                                                             Approved by IEC/EN/UL 62368-1, UL508 (DBM20)
                                                             Functions: DC OK signal, Buffer signal (Buffer mode),     CVCC
                          ZBM20                              Ready signal (Power supply mode), Inhibit (Disable
                                                             buffer, ready and charging)
                                                             Optional: Conformal coating, with chassis/cover,
                                                             Extended buffer time, Spring clamp type (DBM20)
                                                DBM20


                  DBM       ZBM
               Specification
               Model              DBM20               ZBM20-12             ZBM20-15             ZBM20-24
               Input Voltage Range  24VDC (23 to 30VDC)  12VDC (11.5 to 14.4VDC)  15VDC (14.4 to 18VDC)  24VDC (23 to 30VDC)
               Rated Output Voltage  22.4VDC           11.2VDC              13.8VDC              22.4VDC
               Buffer Time/Current  250ms/20A                              380ms/20A
               Buffer Power        448W                 220W                 276W                 448W                 Power Module
               Charging Time                                    40 sec. (Typ.)
               Size (W×H×D mm)  49×123.6×115.4                             85×57×175
               Weight (g)          740                                       550





               HMSseries



               50W〜150W Support Both DC and AC lines Power Supplies

                                                                  Features                                             Onboard Type
                                                                  Support for both DC and AC lines
                                                                  High efficiency up to 90%
                                                                  Wide operating temperature range
                                                                  Optional: Remote ON/OFF control








                  HMS                                                                                                  EMC Filter
               Specification
               Model              HMS50                HMS80                HMS100               HMS150
               Rated Output Voltage                          5V/12V/15V/24V/48V
               Max. Output Power   52.8W                81.6W                108W                158.4W
               Input Voltage Range                     85 to 265VAC (47 to 63Hz) or 80 to 370VDC
                                                       75 to 85VAC : Operation time within 20 sec.
               Efficiency         Up to 87%           Up to 88%            Up to 89%            Up to 90%
               Size (W×H×D mm)  82×31.5×120                     82×33×120                       82×42×160
               Weight (g)          300                             470                            520


                                                                                                                     19





                                                                                                                   13/3/24   11:55 AM
        19 DBM/ZBM_HMS series 130324.indd   19
        19 DBM/ZBM_HMS series 130324.indd   19                                                                     13/3/24   11:55 AM
   14   15   16   17   18   19   20   21   22   23   24