Page 20 - TDK Lambda - Products Selection Guide
P. 20

New
                      RDS-Aseries


           Unit / PCB Type
                      30W〜180W Single Output Isolated DC-DC Converters

                                                                    Features
                                                                    Safety approved by IEC/CSA/EN/UL62368-1
                                                                    Designed to meet IEC61373/ JIS E 3014/ 3015-2,
                                                                    EN55011/EN55032-B, FCC-B, VCCI-B
                                                                    Coatings on both sides of the component mounting
                                                                    board
           CVCC
                                                                    Suitable for railway signal related equipment,
                                                                    transport automation system, power plant control
                                                                    equipment



                        RDS-A
                      Specification
                      Model         RDS30A-24     RDS30A-48     RDS60A-24     RDS60A-48   RDS100A-24  New  RDS180A-24  New
                      Rated Output Voltage                            5V/12V/15V/24V
                      Input Voltage Range  24VDC (18 to 32V)  48VDC (36 to 63V)  24VDC (18 to 32V)  48VDC (36 to 63V)  24VDC (18 to 32V)  24VDC (18 to 32V)
                      Max. Output Power      31.2W                        60W                100.8W         180W
                      Efficiency            Up to 83%                   Up to 84%              88%          86%
                      Size (W×H×D mm)      38×95×130                   43×95×130            60×95×220     80×95×220
                      Weight (g)              400                         500                  900          1100
           Power Module



                      EZAseries



                      2500W/11000W Isolated Bi-Directional DC-DC Converters
                                                                    Features
                                                                    1U height and full rack size
                                                                    Step-up/step-down is bi-directionally converted in
                                                                    one converter
           Onboard Type
                                                                    High efficiency at 95% or greater in both directions
                                                                    Power up by parallel operation
                                                                    RS-485 communication & control
                                                                    Manual/Automatic operation mode: Battery CV mode,
                                                                    Grid CV mode, Grid CV with battery CC mode
                                                                    Protection: Over/under voltage/current/power,
                                                                    Abnormal temperature, Fan lock

                      EZA (2.5k, 11k)
                      Specification
           EMC Filter
                      Model                     EZA2500-32048                             EZA11k-320240
                      Low Voltage DC            48V (36 to 60VDC)                        240V (150 to 300VDC)
                      (Battery Side)
                      High Voltage DC          320V (300 to 380VDC)                      320V (240 to 400VDC)
                      (Grid Side)
                      Efficiency (Typ)             Up to 92%                                 Up to 95%
                      Output Power                  2.5kW                                     11kW
                      Size (W×H×D mm)            422.8×43.6×400                            422.8×43.6×530
                      Weight (g)                    8000                                      15000


            20





                                                                                                                    9/3/24   7:50 PM
        20 RDS-A_EZA series 090324.indd   20                                                                        9/3/24   7:50 PM
        20 RDS-A_EZA series 090324.indd   20
   15   16   17   18   19   20   21   22   23   24   25