Page 21 - TDK Lambda - Products Selection Guide
P. 21

TPSseries                                                                                               Unit / PCB Type


               3-Phase Input 2040W〜4080W Industrial Power Supplies


                                                             Features
                                                             400/440/480VAC, 3-Phase Delta or Wye input
                                                             Fully regulated, constant voltage & constant current
                                                             modes
                                                             Wide range voltage and current programming                CVCC
                                                             -40°C (Start up) to +70°C operation
                                                             High efficiency up to 92%
                                                             Built-in ORing FET for redundant/parallel operation
                                                             PMBus™ Communication


                  TPS
               Specification
               Model                    TPS3000                                   TPS4000
               Rated Output Voltage  24V          48V              12V              24V             48V
               Input Voltage Range                     350 to 530VAC, 3-Phase Delta or Wye input
               Max. Output Power         3200W                    2040W                    4080W
               Efficiency                 92%                      85%                      92%                        Power Module
               Size (W×H×D mm)  107×84.4×324 (excluding output busbars)  107×85×335 (excluding output busbars)
               Weight (g)                3700                                      4000





               TPFseries



               45kW 3-Phase Input Non-isolated Power Supplies

                                                             Features                                                  Onboard Type
                                                             400/440/480VAC, 3-Phase delta or wye input
                                                             -20°C (Start up) to +70°C operation
                                                             Scalable from 1-10 Modules – 4500W each
                                                             Compliant with SEMI F47
                                                             PMBus™ and USB interfaces
                                                             Designed to meet MIL-STD-810F




                  TPF                                                                                                  EMC Filter
               Specification
               Model                                             TPF45000
               Rated Output Voltage                                385V
               Input Voltage Range                     350 to 528VAC, 3-Phase Delta or Wye input
               Max. Output Power                                  45000W
               Efficiency                                        Up to 98%
               Size (W×H×D mm)                                  45×48.4×115
               Weight (g)                                         12000
               For more information on TPF45000, please contact TDK-Lmabda sales


                                                                                                                     21





                                                                                                                   13/3/24   12:16 PM
        21 TPS_TPF series 130324.indd   21
        21 TPS_TPF series 130324.indd   21                                                                         13/3/24   12:16 PM
   16   17   18   19   20   21   22   23   24   25   26