Page 22 - TDK Lambda - Products Selection Guide
P. 22

HFE/RFEseries


           Unit / PCB Type
                      1600W〜2500W AC-DC Front-end Power Supplies

                                                                    Features
                                                                    High power density: HFE1600 (25.2W/in ),
                                                                                                         3
                                                                    HFE2500 (29W/in )
                                                                                    3
                                                                    Power for distributed power architecture industrial
                                                                    automation
                           HFE
                                                                    Mountable in 1U rack: up to 5 units HFE1600,
                                                                    4 units HFE2500
           CVCC
                                                                    Stand-alone 1U height power supply: RFE1600,
                                                      RFE
                                                                    RFE2500
                                                                    Internal ORing MOSFET/FETs & current share
                                                                    Optional: I C (PMBus) and LAN
                                                                             2
                         HFE       RFE
                      Specification
                      Model                         HFE/RFE 1600                              HFE/RFE 2500
                      Input Voltage Range                          85 to 265VAC (47 to 63Hz)
                      Rated Output Voltage  12V   24V         32V         48V         12V         24V         48V
                      Max.  Vin>170VAC  133A      67A         47A         33A        200A        104A         52A
                      Current  100<Vin<170VAC  100A     50A               25A        125A        62.5A       31.25A
                      Max. Output  Vin>170VAC  1596W  1608W  1504W       1584W       2400W             2496W
                      Power  100<Vin<170VAC            1200W                                     1500W
                      Efficiency (At 75% load,   87/90%  88/90%         89/92%            90/92%            91/93%
                      100/230VAC)
                      Size (W×H×D mm)                85×41×300                                 107×41×325
           Power Module
                      Weight (g)                       1550                                      2100
                      HFE****/S, RFE****/S  With I 2 C connectionn   HFE****/BP  One slot blanking panel, four (1600W)/two (2500W) provided with each rack
                      HFE****-S1U   Five slot (1600W)/Four slot (2500W) 19" rack, IEC320 input connector  HFE1600-D1U   Four slot (two isolated pairs), dual output 19" rack, IEC320 input connector
                      HFE****-S1U-TB   Five slot (1600W)/Four slot (2500W) 19" rack, Terminal Block input connector  HFE1600-D1U-TB   Four slot (two isolated pairs), dual output 19" rack, Terminal Block input connector
                      More information on RFE1000, please contact TDK-Lambda sales  HFE****-LAN   Plug in LAN module. Takes up one rack slot (use with /S models only)


                                                                                                       Under development
                      HFE2500-D1Useries



                      Dual-ouput Rack for HFE2500 Series Power Supplies

           Onboard Type








                                                                  Rear view
                      Specification
                      Model                                                  HFE2500-D1U
                      Number of Slots                                    2 (in parallel) + 2 (in parallel)
           EMC Filter
                      Max. Output Power                                       Up to 10kW
                      Max. Output Current                                   320A per output
                      INHIBIT and ENABLE Fucntion                               Yes
                      DCOK, ACFAIL, TEMP ALARM, PSEXIST SIGNALS                 Yes
                      Parallel/ Series Operation                               Possible
                      Output Current Programing                                Possible
                      Size (W×H×D mm)                                     W: 445, H: 43.6, D: 411
                      PMBus                                                     Yes
                      Please contact TDK-Lambda to check the availability of HFE2500-D1U

            22





                                                                                                                   2/4/24   10:24 AM
        22 HFE_RFE_HFE2500-D1U series 020424.indd   22                                                             2/4/24   10:24 AM
        22 HFE_RFE_HFE2500-D1U series 020424.indd   22
   17   18   19   20   21   22   23   24   25   26   27