Page 33 - TDK Lambda - Products Selection Guide
P. 33

1U Rack Type
               3400W                                               G*-**
               Rated Output Voltage (V)  10  20  30    40      60      80      100      150     300      600           Unit / PCB Type
               Rated Output Power (A)  340  170  112   85      56      42       34      22.5    11.5     5.6
                                              3-phase 200V models: 170 to 265VAC, 47 to 63Hz (covers 200/230VAC)
                                             3-phase 400V models: 342 to 460VAC, 47 to 63Hz (covers 380/400/415VAC)
               Input Voltage Range
                                        3-phase 480V models: 342 to 528VAC, 47 to 63Hz (covers 380/400/415/440/460/480VAC)
                                           1-phase 200V models: 170 to 265VAC, 47 to 63Hz (covers 200/208/230/240VAC)
               Efficiency                                       Up to 90.5%
               Size (W×H×D mm)                                 423×43.6×441.5
               Weight                                             6.25kg
               * Specific output voltage           ** Specific output current
               1U Rack Type
               5000W                                               G*-**                           New    New
               Rated Output Voltage (V)  10  20  30  40  60     80    100    150    300    600    1000   1500
               Rated Output Power (A)  500  250  170  125  85   65     50     34     17     8.5    7.5    5            CVCC
                                              3-phase 200V models: 170 to 265VAC, 47 to 63Hz (covers 200/230VAC)
               Input Voltage Range           3-phase 400V models: 342 to 460VAC, 47 to 63Hz (covers 380/400/415VAC)
                                        3-phase 480V models: 342 to 528VAC, 47 to 63Hz (covers 380/400/415/440/460/480VAC)
               Efficiency                                        Up to 92%
               Size (W×H×D mm)                                 423×43.6×441.5
               Weight                                             7500
               * Specific output voltage  ** Specific output current
               1U Rack Type
               7500W    New                                        G*-**
               Rated Output Voltage (V)  20  30  40  60  80    100    150    200    300    600    1000   1500
               Rated Output Power (A)  375  250  188  125  94   75     50    37.5    25    12.5    7.5    5
                                                  3-phase 200V models: 170 to 265VAC (covers 200/230VAC)
               Input Voltage Range
                                            3-phase 480V models: 342 to 528VAC (covers 380/400/415/440/460/480VAC)
               Efficiency                                        Up to 92%
               Size (W×H×D mm)                                 423×43.6×486.5
               Weight                                          Less than 8.5kg
               * Specific output voltage  ** Specific output current                                                   Power Module
               2U Rack Scalable Type
               10000W                                             GSP*-**
               Rated Output Voltage (V)  10  20  30  40  50  60  80   100   150   200   300   400   500   600
               Rated Output Power (A)  1000  500  340  250  200  170  130  100  68  50  34    26    20    17
                                              3-phase 200V models: 170 to 265VAC, 47 to 63Hz (covers 200/230VAC)
               Input Voltage Range           3-phase 400V models: 342 to 460VAC, 47 to 63Hz (covers 380/400/415VAC)
                                        3-phase 480V models: 342 to 528VAC, 47 to 63Hz (covers 380/400/415/440/460/480VAC)
               Efficiency                                        Up to 92%
               Size (W×H×D mm)                                 423×88×441.5
               Weight                                          Less than 15.5kg
               * Specific output voltage    ** Specific output current
               3U Rack Scalable Type
               15000W                                             GSP*-**
               Rated Output Voltage (V)  10  20  30  40  50  60  80   100   150   200   300   400   500   600
               Rated Output Power (A)  1500  750  510  375  300  255  195  150  102  75  51   39    30    25.5         Onboard Type
                                              3-phase 200V models: 170 to 265VAC, 47 to 63Hz (covers 200/230VAC)
               Input Voltage Range           3-phase 400V models: 342 to 460VAC, 47 to 63Hz (covers 380/400/415VAC)
                                        3-phase 480V models: 342 to 528VAC, 47 to 63Hz (covers 380/400/415/440/460/480VAC)
               Efficiency                                        Up to 92%
               Size (W×H×D mm)                                 423×132.5×441.5
               Weight                                          Less than 23.5kg
               * Specific output voltage    ** Specific output current
               2U Rack Type  New
               15000W                                            GSPL*-**
               Rated Output Voltage (V)  20  30  40  60  80    100    150    200    300    600    1000   1500
               Rated Output Power (A)  750  500  376  250  188  150   100     75     50     25     15     10
                                                  3-phase 200V models: 170 to 265VAC (covers 200/230VAC)
               Input Voltage Range          3-phase 480V models: 342 to 528VAC (covers 380/400/415/440/460/480VAC)
               Efficiency                                        Up to 92%
               Size (W×H×D mm)                                 423×88.0×594.6                                          EMC Filter
               Weight                                           Less than 18kg
               * Specific output voltage       ** Specific output current
               3U Rack Type  New
               22500W                                            GSPL*-**
               Rated Output Voltage (V)  20  30  40  60  80    100    150    200    300    600    1000   1500
               Rated Output Power (A)  1125  750  564  375  282  225  150    112.5   75    37.5   22.5    15
                                                  3-phase 200V models: 170 to 265VAC (covers 200/230VAC)
               Input Voltage Range          3-phase 480V models: 342 to 528VAC (covers 380/400/415/440/460/480VAC)
               Efficiency                                        Up to 92%
               Size (W×H×D mm)                                 423×132.5×628.5
               Weight                                           Less than 25kg
               * Specific output voltage       ** Specific output current

                                                                                                                     33





                                                                                                                   28/3/24   2:34 PM
        32-33 Genesys plus series 280324.indd   33
        32-33 Genesys plus series 280324.indd   33                                                                 28/3/24   2:34 PM
   28   29   30   31   32   33   34   35   36   37   38