Page 31 - TDK Lambda - Products Selection Guide
P. 31

QMseries                                                                                                Unit / PCB Type



               550W〜2000W Multiple Output Modular Power Supplies

                                                                  Features
                                                                  Medical safety certification (2×MOPPs)
                                                                  4kVAC input-ouptut isolation
                                                                  Suitable for BF rated equipment
                                                                  Low speed, Low audible noise fan                     CVCC
                                                                  Up to 16 main outputs + 2 standby supplies
                                                                  PMBus™ communication option
                  QM
               Specification
               Model            QM4           QM5          QM5H           QM7          QM8           QM8B
               Input Voltage Range  550W  650W  700W  800W  700W  1200W  1200W  1500W  1200W  1500W  1200W  2000W
               Max. Output Power  90 to 264VAC 180 to 264VAC 90 to 264VAC 150 to 264VAC 90 to 264VAC 150 to 264VAC 90 to 264VAC 150 to 264VAC 90 to 264VAC 180 to 264VAC 90 to 264VAC 180 to 264VAC
               Input Frequency Range                     47 to 63Hz (440Hz with reduced PFC)
               Size (W×H×D mm)  108×63.3×270     127×63.3×270         176×63.3×270         200×63.3×270
               Weight (g)       1900                2300                 3200                 3600
               How To Create A Product Description
                1. Calculate total output power to select the appropriate converter, then select required Cooling, Connection, Leakage Current and Controls/Signals from the following table:
                                  QM4    F      S      D      L     T5H
                              ▲
                          4 slots wide   ▲      ▲      ▲      ▲      ▲
                       QM4
                          550W low line, 650W high line                     Standby 1     Standby 2                    Power Module
                       QM5  5 slots wide                          Option    Max            Max        PSU On/Off
                          700W low line, 800W high line
                                                                   Type
                      QM5H  5 slots wide                                V   Current  Power  V  Current  Power
                Converter  700W low line, 1200W high line          E5L  5V  250mA  1.25W  Not available  Enable
                                                                                       5V
                                                                   E5H
                       QM7  7 slots wide                           E12H  5V  250mA  1.25W  12V  2A  10W  Enable
                          1200W low line, 1500W high line
                                                                            250mA
                                                                                                       Enable
                                                                        5V
                                                                                                12W
                                                                                 1.25W
                                                                                           1A
                                                                   T5L
                       QM8  8 slots wide                           T5H  5V  250mA  1.25W  5V  Not available  10W  Inhibit
                          1200W low line, 1500W high line
                                                                        5V
                                                                            250mA
                                                                                                       Inhibit
                                                                                 1.25W
                                                                                           2A
                                                                                                       Inhibit
                                                                                           1A
                      QM8B  8 slots wide                           T12H  5V  250mA  1.25W  12V  Not available  12W  see PMBus™
                          1200W low line, 2000W high line
                                                                             2A
                                                                   P5H
                                                                        5V
                                                                                  10W
                        F  Variable speed Forward air - Standard                                     application note
                Cooling  R  Reverse air (contact sales for details)  Leakage Current   R L  214μA
                                                                                   77μA (contact sales for details)
                                                            (max leakage current at 264VAC, 63Hz)
                       C  Customer air - no fan
                                                                        Single AC fuse in Live line (contact sales for details)
                Input   S  Screw                              Input Fuse  D E  Dual AC fuses
                   Connection  I  IEC320 (QM5/QM5H only)
                2. Select Output Modules using the output voltages tables and the module specifications.
                 Single Output Module Configurations                                                                                 Dual Output Module Configurations
                         V1     SB     S      L                           V1     /     V2     DM     S
                               ▲       ▲      ▲                           ▲             ▲      ▲      ▲
                     ▲
                 Required   Module  Output   Screw   Option  R  Remote sense (5V SA module only)  Output 1 Required Voltage
                 Output Voltage  Type  Connection  S  terminal  Code  L  No remote sense (all other variants)  (enter 0 if not required)  Module Type
                 Single Output Modules                            Output 2 Required Voltage   Output   S  Screw
                   Module  V1 Voltage Range  Current  Power  Slots Used  (enter 0 if not required)  Connection  terminal  Onboard Type
                   DM (ch2)  2.8-3.8V  10A   33W   1 of 2 outputs in single slot
                    SB       3.3 - 3.63V  37A  122W     1
                   DM (ch2)  4.25 - 5.75V  10A  50W     1         Dual Output Modules (all single slot)
                    SA        5-5V     15A   75W        1         Maximum module power 200W (Total power from channel 1 + Channel 2)
                    SB        5-5.5V   30A   150W  1 of 2 outputs in single slot
                    SC        5-5.5V   60A   300W       2         Module  V1 Voltage   V1  V1  V2 Voltage   V2  V1
                    ZD        5-5.3V   80A   400W       3                Range  Current  Power  Range  Current  Power
                    ZF        5-5.3V   110A  550W       4          DH   10.2 (1) -13.8V  10A  120W  10.2-13.8V  10A  120W
                    YC       6.6-7.48V  37A  276W       2          DH   10.2 (1) -13.8V  10A  120W  12.75-17.25V  8A  120W
                    YC       10-11V    30A   300W       2          DH   10.2 (1) -13.8V  10A  120W  20.4-27.6V  5A  120W
                    YF       10-11V    60A   600W       4          DM   11.9-16.1V  10A  120W  2.8-3.8V  10A  33W
                 DH (ch1 or ch2)  10.2-13.8V  10A  120W  1 of 2 outputs in single slot  DM  11.9-16.1V  10A  120W  4.25-5.75V  10A  50W
                   DM (ch1)  11.9-16.1V  10A  120W  1 of 2 outputs in single slot
                                                                                                    8.3A
                   DM (ch2)  11.9-16.1V  8.3A  100W  1 of 2 outputs in single slot  DM  11.9-16.1V  10A  120W  11.9-16.1V  4.16A  100W
                                                                                                         100W
                                                                                           23.5-24.5V
                                                                                      120W
                                                                   DM
                                                                                10A
                                                                        11.9-16.1V
                    SA       12-12V    12.5A  150W      1
                    SB       12-13.2V   2A   300W       1          DH  12.75 (2) -17.25V  8A  120W  12.75-17.25V  8A  120W
                    SC       12-13.2V  50A   600W       2          DH  12.75 (2) -17.25V  8A  120W  20.4-27.6V  5A  120W
                    ZD       12-12.8V  65A   780W       3          DH   20.4 (3) -27.6V  5A  120W  20.4-27.6V  5A  120W
                    ZF       12-12.8V  90A   1080W      4          DM   20.8-28.2V  5A  120W  2.8-3.8V  10A  33W
                 DH (ch1 or ch2)  12.75-17.25V  8A  120W  1 of 2 outputs in single slot  DM  20.8-28.2V  5A  120W  4.25-5.75V  10A  50W
                    SA       15-15V    10A   150W       1          DM   21.6-28.2V  5A  120W  23.5-24.5V  4.16A  100W
                    SB        15-5V    20A   300W       1          DH    23 (1) -31V  4.4A  120W  23-31V  4.3A  120W
                    ZC       15-16V    36A   540W       2        Note: For DH module voltages below 10.8V(1), 13.5V(2), 21.6V(3), and 24.4V(4), a minimum load of 1W
                    SB       18-19.8V  16.7A  300W      1        must be applied to channel 1. See long form datasheet for max capacitive load ratings.
                    ZC       18-19.2V  30A   540W       2
                 DH (ch1 or ch2)  20.4-27.6V  5A  120W  1 of 2 outputs in single slot
                    YB       20.4-27.6V  9.8A  200W     1
                   DM (ch1)  20.8-28.2V  5A  120W  1 of 2 outputs in single slot
                   DM (ch2)  23.5-24.5V  4.16A  100W  1 of 2 outputs in single slot
                    SA       24-24V    6.25A  150W      1
                    SB       24-26.4V  12.5A  300W      1                                                              EMC Filter
                    SC       24-26.4V  25A   600W       2
                    ZD       24-25.6V  30A   720W       3
                    YF       24-26.4V  50A   1200W      4
                 DH (ch1 or ch2)  20.3-31V  4.4A  120W  1 of 2 outputs in single slot
                    YB       27.6-34.5V  7.25A  200W    1
                    SB       28-30.8V  10.7A  300W      1
                    ZC       28-30V    19.3A  540W      2
                    YC       30-33V    20A   600W       2
                    SC       36-39.6V  16.6A  600W      2
                    ZF       36-38.41V  29A  1044W      4
                    YB       40.8-55.2V  4.9A  200W     1
                    SB       48-52.8V  6.25A  300W      1
                    SC       48-52.8V  12.5A  600W      2
                    ZD       48-51.2V  15A   720W       3
                    YF       48-52.8V  25A   1200W      4
                    YB       55.2-62V  3.62A  200W      1
                    YC       56-61.6V  10.7A  600W      2
                    YF       72-79.2V  16.6A  1200W     4
                    YC       96-105.6V  6.25A  600W     2
                    YF       96-105.6V  12.5A  1200W    4
                 Output Module Signals
                 See Long Form datasheet output module specifi cations for Module Good, Module Inhibit, Remote Sense availability.

                3. Contact TDK-Lambda to validate configuration and issue a part number.
                                                                                                                     31
                                                                                                                    9/3/24   8:20 PM
        31 QM series 090324.indd   31
        31 QM series 090324.indd   31                                                                               9/3/24   8:20 PM
   26   27   28   29   30   31   32   33   34   35   36