Page 34 - TDK Lambda - Products Selection Guide
P. 34

New
                      Genesys+series


           Unit / PCB Type
                      Configurable High Power System, GSPS 30kW/45kW/60kW/90kW - 19" Rack in 20U

                                                                      Features
                                                                      Output voltage up to 1500V, Current up to 4500A
                                                                      Parallel systems (up to 120kW) with auto-
                                                                      configure
                                                                      Built-in LAN (LXI 1.5), USB, RS-232 and RS-485
                                                                      interfaces
           CVCC
                                                                      Built-in remote isolated analog program/monitor/
                                                                      control interface
                                                                      Optional interface: IEEE (488.2), EtherCAT,
                                                                      Modbus-TCP
                                                                      Optional accessories: Blank front panel
                       Genesys+   GSPS 60kW front view  GSPS 60kW rear view
                        (GSPS)
                      Specification
                                                                        GSPS*-**
                      Rated Output Voltage (V)  10  20  30  40  50  60  80  100  150  200  300  400  500  600  1000  1500
                            30kW  3000  1500  1020  750  600  510  390  300  204  150  102  78    60   –     –    –
                      Rated   45kW  –  2250  1530  1125  900  765  585  450  306  225  153  117   90   –     –    –
                      Output
                      Power (A)  60kW  4500  3000  2040  1500  1200  1020  780  600  408  300  204  156  120  –  –  –
                            90kW   –   4500  3000  2256  –  1500  1128  900  600  450  300   –    –   120   90   60
                                                         3-phase 200V models: 170 to 265VAC (Covers 200/230VAC)
                      Input Voltage Range          3-phase 480V models: 342 to 528VAC (Covers 380/400/415/440/460/480VAC)
                      Efficiency                                        Up to 92%
                      Size (W×H×D mm)               W: 553, H: 1028 (With castors; Without castors cabinet height is 947), D: 902
           Power Module
                      Weight                                          Less than 200kg
                      * Specific output voltage  ** Specific output current
                      Automotive (Fast-Speed Models) 1.7kW, 3.4kW, 5kW

                                                              Features
                                                              High speed Tr< 1ms, Tf< 2ms; Increased Dynamics- up to
                                                              35 times faster than standard version
                                                              Lower output capacitiance
                                                              Suitable for automative test simulation, vehicle dynamics
                                                              (e.g: HIL, ESP, damping control), engine/powertrain control,
                                                              laser diode, etc
           Onboard Type
                                                              Built-in LAN (LXI 1.5), USB, RS-232 and RS-485 interfaces
                                                              Built-in remote isolated analog program/monitor/control interface
                                                              Optional interface: IEEE (488.2), EtherCAT, Modbus-TCP
                                                              Optional accessories: Blank front panel
                      Genesys+ (G-F)
                      Specification
                                                                      G*-**-F; GB*-**-F
                      Rated Output Voltage (V)  20                        30                          40
                      Rated   1.7kW           85                          56                          42
                      Output   3.4kW          170                         112                         85
                      Power (A)  5kW          250                         170                         125
           EMC Filter
                            1.7kW                               85 to 265VAC continuous, 47 to 63Hz
                                                     3-phase 200V models: 170 to 265VAC, 47 to 63Hz (Covers 200/230VAC)
                                                    3-phase 400V models: 342 to 460VAC, 47 to 63Hz (Covers 380/400/415VAC)
                      Input   3.4kW            3-phase 480V models: 342 to 528VAC, 47 to 63Hz (Covers 380/400/415/440/460/480VAC)
                      Voltage                     1-phase 200V models: 170 to 265VAC, 47 to 63Hz (Covers 200/208/230/240VAC)
                      Range
                                                     3-phase 200V models: 170 to 265VAC, 47 to 63Hz (Covers 200/230VAC)
                            5kW                     3-phase 400V models: 342 to 460VAC, 47 to 63Hz (Covers 380/400/415VAC)
                                               3-phase 480V models: 342 to 528VAC, 47 to 63Hz (Covers 380/400/415/440/460/480VAC)
                      Efficiency                                        Up to 90%
                      Size (W×H×D mm)                    W: 423, H: 43.6, D: 441.5 (Without busbars and busbars cover)
                      Weight                                          Less than 7.5kg
                      * Specific output voltage
            34





                                                                                                                   28/3/24   2:38 PM
        34 Genesys plus_GSPS series 280324.indd   34                                                               28/3/24   2:38 PM
        34 Genesys plus_GSPS series 280324.indd   34
   29   30   31   32   33   34   35   36   37   38   39