Page 28 - TDK Lambda - Products Selection Guide
P. 28

XMS500Aseries


           Unit / PCB Type
                      500W 1U Height Single Output Configurable Medical Power Supplies

                                                                         Features
                                                                         4"×7.1" Footprint with 1U height
                                                                         Medical safety certification (2×MOPPs)
                                                                         Class I / II with level B EMC
                                                                         4kVAC input-ouptut isolation
                                                                         Low airflow requirement
           CVCC
                                                                         ATX power good signal available



                       XMS500A
                      Specification
                      Model                                             XMS500A
                      Rated Output Voltage                           12V/24V/36V/48V
                      Input Voltage Range                          85 to 264VAC (47 to 63Hz)
                      Output Power                                       500W
                      Efficiency                                        Up to 92%
                      Size (W×H×D mm)                            102×37×180 (Open frame version)
                      Weight (g)                                         1000

                      How To Create A Product Description
           Power Module
                        Channel 1 Output Voltage a  Standby Supply  Fan/Fan Supply  Chassis Option    Touch Current a
                        Output  Max Current  Name  Output V/A  Name   Option     Name    Option     Name    Option
                          12     41.6A      NN   Do not connect  N   No fan supply  N   Open frame   B     <100μA
                          24     20.8A      5C     5V/0.5A     N2    12V variable  S    U chassis
                          36     13.8A      5H      5V/2A      N3     12V fixed
                         40*     12.5A      12M    12V/1A      TF   Top fan (needs
                          48     10.4A                              “S” chassis)


                                                            Fan      ▲   Touch   Earth   Remote   AC
                                                     ▲
                                             ▲
                                                              ▲
                                                                            ▲
                                 XMS500A   Vout  -  Stby  -  supply  Chassis  current  leakage  ON/OFF  Good  Fuses
                                         ▲                                        ▲      ▲      ▲      ▲
           Onboard Type
                            Safety Class   Earth Leakage Current a  Remote ON/OFF  AC Fall Feature    Fuse Options
                         Entry  Safety Class  Name  Option    Name    Option     Name    Option     Entry   Option
                          –      Class I     D   Class II (no earth)  EN  Enable  N       None      Blank  Dual fuses
                          D-     Class II    R     <150μA      In      Inhibit    A      AC Fall     FL   Single fuse in
                                                                                  P    ATX power good       Live line
                       a - additional variants available, consult sales office        * Confirm availability of required product with sales office

                        Quick Selector (Standard models). Additional variants available - see “How To Create A Product Description”
                            Output     Cover/Chassis/           Class I                          Class II
                         Volts  Current  Fan Type    Product Description  Order Code  Product Description  Order Code
                                        Open frame  XMS500A-12-5H-N2NBRInA  XMSA001V  XMS500AD-12-5H-N2NBDInA  XMSA00F9
                          12V    41.6A   U chassis  XMS500A-12-5H-N2SBRInA  XMSA002C  XMS500AD-12-5H-N2SBDInA  XMSA00GP
                                          Top fan  XMS500A-12-5H-TFSBRInA  XMSA003M  XMS500AD-12-5H-TFSBDInA  XMSA00HS
                                        Open frame  XMS500A-24-5H-N2NBRInA  XMSA004V  XMS500AD-24-5H-N2NBDInA  XMSA00JP
           EMC Filter
                          24V    20.8A   U chassis  XMS500A-24-5H-N2SBRInA  XMSA0055  XMS500AD-24-5H-N2SBDInA  XMSA00KS
                                          Top fan  XMS500A-24-5H-TFSBRInA  XMSA006B  XMS500AD-24-5H-TFSBDInA  XMSA00L7
                                        Open frame  XMS500A-36-5H-N2NBRInA  XMSA007V  XMS500AD-36-5H-N2NBDInA  XMSA00MP
                          36V    13.8A   U chassis  XMS500A-36-5H-N2SBRInA  XMSA0085  XMS500AD-36-5H-N2SBDInA  XMSA00NS
                                          Top fan  XMS500A-36-5H-TFSBRInA  XMSA009B  XMS500AD-36-5H-TFSBDInA  XMSA00P8
                                        Open frame  XMS500A-48-5H-N2NBRInA  XMSA00B6  XMS500AD-48-5H-N2NBDInA  XMSA00R7
                          48V    10.4A   U chassis  XMS500A-48-5H-N2SBRInA  XMSA00C9  XMS500AD-48-5H-N2SBDInA  XMSA00S8
                                          Top fan  XMS500A-48-5H-TFSBRInA  XMSA00DT  XMS500AD-48-5H-TFSBDInA  XMSA00TR
                       Standard models include:-
                       ‘5H’ standby (5V / 2A), ‘N2’ fan supply (12V / 0.3A for 12V main output versions,  12V / 0.15A all others - variable supply voltage) [except on Top fan variants], ‘B’ touch cur-
                       rent (<100μA), ‘In’ remote ON/OFF (inhibit) and ‘A’ AC Fail. Class I standard models include ‘R’ earth leakage (<150μA).

            28





                                                                                                                   13/3/24   8:45 PM
        28 XMS500A series 130324.indd   28                                                                         13/3/24   8:45 PM
        28 XMS500A series 130324.indd   28
   23   24   25   26   27   28   29   30   31   32   33