Page 36 - TDK Lambda - Products Selection Guide
P. 36

Z+series


           Unit / PCB Type
                      Ultra-compact CVCC Programmable Variable Power Supplies

                                                                    Features
                                                                    2U height bench or rack mount

                                                                    85〜265VAC universal input voltage
                                                                    Voltage up to 650V, current up to 72A

           CVCC
                                                                    Constant current/constant voltage auto-crossover
                                                                    Parallel operation with active current sharing allows
                                                                    up to 6 units

                                                                    Arbitrary functions for automotive or laser
                                                                    simulation/4 Pre-programmed functions

                                                                    Built-in USB, RS-232 & RS-485 interface

                                                                    Optional LAN, GPIB & Isolated Analog Programming
                                                                    Interface
                                            Z+ Series
                                                                    Optional front panel output jacks/insulated output
                                                                    sockets

           Power Module
                         Z+
                      Specification
                      Model         Z10-**   Z20-**   Z36-**    Z60-**  Z100-**   Z160-**  Z320-**  Z375-**   Z650-**
                      Output Voltage (VDC)  0〜10V  0〜20V  0〜36V  0〜60V  0〜100V    0〜160V   0〜320V   0〜375V    0〜650V

                            200W type  0〜20  0〜10      0〜6      0〜3.5     0〜2     0〜1.3    0〜0.65      –      0〜0.32
                      Max.   400W type  0〜40  0〜20    0〜12      0〜7       0〜4     0〜2.6     0〜1.3      –      0〜0.64
                      Output
                      Current
                      (A)   600W type  0〜60  0〜30     0〜18      0〜10      0〜6      0〜4      0〜2        –       0〜1
                            800W type  0〜72  0〜40     0〜24      0〜14      0〜8      0〜5      0〜2.5    0〜2.2    0〜1.25
                      Size (W×H×D mm)                       Standard body 83×70×350; Wide body 83×105×350
           Onboard Type
                      Weight (g)                                        900〜2600
                      ** Specific output current











           EMC Filter













            36





                                                                                                                   11/3/24   5:12 PM
        36 Z+ series 110324.indd   36                                                                              11/3/24   5:12 PM
        36 Z+ series 110324.indd   36
   31   32   33   34   35   36   37   38   39   40   41