Page 32 - TDK Lambda - Products Selection Guide
P. 32

New
                      Genesys+series


           Unit / PCB Type
                      CVCC Programmable Variable Power Supplies
                                                              Features
                                                              Output voltage up to 1500V, Current up to 1500A
                                                              Parallel systems (up to 60kW) with auto-configure
                                                              Built-in LAN (LXI 1.5), USB, RS-232 and RS-485 interfaces
                                                              Built-in remote isolated analog program/monitor/control interface
                                Scalable Power System in 2U
                                                              Fan speed profile controlled by ambient temperature and load
           CVCC
                                                              Constant voltage/constant current/constant power operation modes
                                                              Arbitrary waveform generator with auto-triggering
                                Scalable Power System in 3U
                                                              Programmable slew-rate control (Vout/Iout)
                                                              Internal resistance programming
                                                              Optional interface: GPIB (IEEE), Anybus (Modbus-TCP, EtherCAT, etc.)
                                                              Optional accessories: Dust filter kit, Blank front panel
                       Genesys+
                      Specification
                      1U Half Rack Mount
                      1000W                                              GH*-**
                      Rated Output Voltage (V)  10  20  30   40       60      80      100      150     300     600
                      Rated Output Power (A)  100  50  34    25       17      12.5     10      7       3.5      1.7
                      Input Voltage Range                    85 to 265VAC continuous, 47 to 63Hz, 1-phase
                      Efficiency                                        Up to 90%
                      Size (W×H×D mm)                                 214×43.6×432
           Power Module
                      Weight                                             3.5kg
                      * Specific output voltage           ** Specific output current
                      1U Half Rack Mount
                      1500W                                              GH*-**
                      Rated Output Voltage (V)  10  20  30   40       60      80      100      150     300     600
                      Rated Output Power (A)  150  75  50    38       25      19       15      10       5       2.6
                      Input Voltage Range                    85 to 265VAC continuous, 47 to 63Hz, 1-phase
                      Efficiency                                        Up to 90%
                      Size (W×H×D mm)                                 214×43.6×432
                      Weight                                             3.5kg
                      * Specific output voltage           ** Specific output current
                      1U Rack Type
                      1000W                                              G*-**
                      Rated Output Voltage (V)  10  20  30   40       60      80      100      150     300     600
                      Rated Output Power (A)  100  50  34    25       17      12.5     10      7       3.5      1.7
                      Input Voltage Range                    85 to 265VAC continuous, 47 to 63Hz, 1-phase
           Onboard Type
                      Efficiency                                        Up to 90%
                      Size (W×H×D mm)                                 423×43.6×441.5
                      Weight                                             5.0kg
                      * Specific output voltage           ** Specific output current
                      1U Rack Type
                      1700W                                              G*-**
                      Rated Output Voltage (V)  10  20  30   40       60      80      100      150     300     600
                      Rated Output Power (A)  170  85  56    42       28      21       17     11.2     5.6      2.8
                      Input Voltage Range                       85 to 265VAC continuous, 47 to 63Hz
                      Efficiency                                        Up to 90%
                      Size (W×H×D mm)                                 423×43.6×441.5
                      Weight                                          Less than 5.0kg
                      * Specific output voltage           ** Specific output current
                      1U Rack Type
           EMC Filter
                      2700W                                              G*-**
                      Rated Output Voltage (V)  10  20  30   40       60      80      100      150     300     600
                      Rated Output Power (A)  265  135  90   68       45      34       27      18       9       4.5
                                                     3-phase 200V models: 170 to 265VAC, 47 to 63Hz (covers 200/230VAC)
                                                    3-phase 400V models: 342 to 460VAC, 47 to 63Hz (covers 380/400/415VAC)
                      Input Voltage Range
                                               3-phase 480V models: 342 to 528VAC, 47 to 63Hz (covers 380/400/415/440/460/480VAC)
                                                  1-phase 200V models: 170 to 265VAC, 47 to 63Hz (covers 200/208/230/240VAC)
                      Efficiency                                       Up to 90.5%
                      Size (W×H×D mm)                                 423×43.6×441.5
                      Weight                                             6.25kg
                      * Specific output voltage           ** Specific output current
            32





                                                                                                                   28/3/24   2:34 PM
        32-33 Genesys plus series 280324.indd   32                                                                 28/3/24   2:34 PM
        32-33 Genesys plus series 280324.indd   32
   27   28   29   30   31   32   33   34   35   36   37