Page 30 - TDK Lambda - Products Selection Guide
P. 30

QSseries


           Unit / PCB Type
                      600W〜1200W Single Output Modular Power Supplies

                                                                         Features
                                                                         Medical safety certification (2×MOPPs)
                                                                         4kVAC input-ouptut isolation
                                                                         Suitable for BF rated equipment
                                                                         Low speed, Low audible noise fan
                                                                         High power 1 output + up to 2 standby supplies
           CVCC
                                                                         Dual or single fusing
                                                                         PMBus™ communication option
                         QS
                      Specification
                      Model               QS4                  QS5                 QS5H                  QS7
                      Max. Output Power             600W                           1080W                1200W
                      Rated Output Voltage                             12V/24V/48V
                      Input Voltage Range                  90 to 264VAC, (47 to 63Hz, 440Hz with reduced PFC)
                      Size (W×H×D mm)  108×63.3×270                   127×63.3×270                    176×63.3×270
                      Weight (g)          1900                           2300                            3200
                      QS5H limited to 700W output power below 180VAC input
                      Order Codes For Standard Models
                                                        See Standby/Signals section for details. Additional variants available - contact sales for details
                                                                                                    Standby 5V/0.25A
                                         Max
                                  Output
                        Base Model  Voltage  Current  Max Output   No Standby  PMBus™ (-P5H) Standby 5V/2A  Enable (-E5H)  Inhibit (-T5H)  Enable (-E5H)
                                                 Power
                                                                            Inhibit (-T5H)
                        QS5-400-12  12V  50A     600W   QS400011  QS40002K   QS400034  QS40004N  QS400057  QS40006S
           Power Module
                        QS5-400-24  24V  25A     600W   QS40007B  QS40008W   QS40009F  QS4000BD  QS4000CY  QS4000DH
                        QS5-400-48  48V  12.5A   600W   QS4000FL  QS4000G5   QS4000HP  QS4000JT  QS4000KC  QS4000LX
                        QS5-600-12  12V  50A     600W   QS5000VR  QS5000YW   QS50012N  QS50015M  QS50018X  QS5001C7
                        QS5-600-24  24V  25A     600W   QS5000WP  QS50010M   QS50013N  QS50016P  QS50019R  QS5001D2
                        QS5-600-48  48V  12.5A   600W   QS5000XN  QS50011G   QS50014G  QS50017F  QS5001B4  QS5001F8
                       QS5H-1080-12  12V  90A   1080W   QS50001M  QS5000GX   QS5000K7  QS50008F  QS5000ND  QS5000CX
                       QS5H-1200-24  24V  50A   1200W   QS50002N  QS5000HM   QS5000L6  QS50009G  QS5000PG  QS5000DY
                       QS5H-1200-48  48V  25A   1200W   QS500047  QS5000JP   QS5000M5  QS5000BW  QS5000RF  QS5000FY
                       QS7-1080-12  12V  90A    1080W   QS70001G  QS70008D   QS7000C5  QS7000GW  QS7000KY  QS7000NR
                       QS7-1200-24  24V  50A    1200W   QS700029  QS70009B   QS7000DL  QS7000HV  QS7000LS  QS7000PP
                       QS7-1200-48  48V  25A    1200W   QS70004B  QS7000BK   QS7000FM  QS7000JT  QS7000M0  QS7000RN

                      Other Variants (Input connection, cooling, etc)
                       The standard models listed are supplied with ‘F’ cooling, Screw terminal inputs and outputs, dual ac fuses and 300μA earth leakage current.
                       Other options are possible by selecting from the table below.
                                                                                      Unit options blank for all defaults or all of
           Onboard Type
                                       QS7-   1200-   24           -T5H         ▲      -Cooling  Input  Fuse  Leakage
                                                                                                       D
                                                                                                               L
                                                                                         -F
                                                                                                S
                                    ▲
                                               ▲      ▲      ▲      ▲
                                        QS4                                                     F  Variable speed Forward air
                                                                                                   (default)
                                        QS5                                           Cooling
                        Case Size                                                                  Reverse air
                                       QS5H                                                     R  (see handbook for derating)
                                        QS7
                                        600                                           Input     S  Screw
                                                                                                   (default)
                        Output Power   1080                                           Connection   IEC320 (QS5 and QS5H
                                       1200                                                     I  only)
                                        12
                        Output Voltage  24                                                      D  Dual AC fuses
                                                                                                   (default)
                                        48                                            Input Fuse
                                                                                                E  Single AC fuse
                        Output Connection  Blank  Screw                                            (in Live line)
           EMC Filter
                         Available Output Voltages (at PSU signal connector)          Leakage      300μA
                                                                                      Current   L  (default)
                        Option     Standby 1           Standby 2      PSU On/Off      (max at
                         Type  V  Max Current  Power  V  Max Current  Power           264Vac,   R  150μA
                                                                                      63Hz)
                                                                                                   (contact sales for details)
                         E5L  5V    250mA  1.25W      Not available    Enable
                         E5H  5V    250mA  1.25W  5V     2A    10W     Enable
                         T5L  5V    250mA  1.25W      Not available     Inhibit
                         T5H  5V    250mA  1.25W  5V     2A    10W      Inhibit
                                                                     see PMBus™
                         P5H  5V     2A     10W       Not available  application note
                         Contact TDK-Lambda to validate configuration and issue a part number.
            30
                                                                                                                    9/3/24   8:17 PM
        30 QS series 090324.indd   30                                                                               9/3/24   8:17 PM
        30 QS series 090324.indd   30
   25   26   27   28   29   30   31   32   33   34   35