Page 29 - TDK Lambda - Products Selection Guide
P. 29

CPFEseries                                                                                              Unit / PCB Type


               1000W Single Output Conduction Cooled Power Supplies


                                                             Features
                                                             MIL STD 461/462D CE102 EMC (CPFE1000 series)
                                                             Baseplate cooled, no fan required
                                                             I²C Interface
                 CPFE1000                                                                                              CVCC
                                                             High efficiency up to 86%
                                                             Parallel operation with active current share
                                   CPFE1000FI

                 CPFE
               Specification
               Model                        CPFE1000                                 CPFE1000FI
               Input Voltage Range                          90 to 265VAC, 47 to 63Hz
               Rated Output Voltage  12V      28V           48V           12V           28V           48V
               Rated Output Current  60A      36A           21A           60A           36A           21A
               Max. Output Power  720W              1008W                720W                 1008W
               Efficiency       81%                  86%                  81%                  86%                     Power Module
               Size (W×H×D mm)             270×61×190                                254×44×112
               Weight (g)                     2400                                 1220 (without cover)
               CPFE1000FI options
               /C   Cover               /P  No U channel            /H  PCB coating                                    Onboard Type

































                    Programmable Power Supplies                                                                        EMC Filter










                                                                                                                     29





                                                                                                                    9/3/24   8:12 PM
        29 CPFE_CVCC series 090324.indd   29
        29 CPFE_CVCC series 090324.indd   29                                                                        9/3/24   8:12 PM
   24   25   26   27   28   29   30   31   32   33   34