Page 35 - TDK Lambda - Products Selection Guide
P. 35

Genesysseries                                                                                           Unit / PCB Type


               CVCC Programmable Variable Power Supplies


                                                             Features
                                                             Built-in RS232/RS485 interface standard
                                                             Master slave parallel operation (max. 4 units)/series
                                                             operation (max. 2 units)
                                                             Optional interface: LAN, USB, IS410, IS510, IEEE          CVCC



                 Genesys
               Specification
               Half/1U Rack Type
               750W                                               GEN *-**
               Max. Output Voltage (V)  6  8  12.5  20   30     40     60     80    100    150    300    600
               Max. Output Power (A)  100  90  60  38    25     19    12.5    9.5    7.5    5      2.5    1.3
               Input Voltage Range                    1-phase 85 to 265VAC continuous, 47 to 63Hz
               Efficiency                                        Up to 87%
                                                            214×43.6×437.5 (half-rack)
               Size (W×H×D mm)
                                                            422.8×43.6×432.8 (full-rack)
                                                                4.5kg (half-rack)
               Weight
                                                                7.0kg (full-rack)
               * Specific output voltage                                  ** Specific output current                   Power Module
               1U Rack Type
               1,500W                                             GEN *-**
               Max. Output Voltage (V)  6  8  12.5  20  30   40    50     60    80    100    150   300    600
               Max. Output Power (A)  200  180  120  76  50  38    30     25    19     15    10     5     2.6
               Input Voltage Range                    1-phase 85 to 265VAC continuous, 47 to 63Hz
               Efficiency                                        Up to 88%
               Size (W×H×D mm)                                422.8×43.6×432.8
               Weight                                             8.5kg
               * Specific output voltage                                  ** Specific output current
               1U Rack Type
               2,400W                                             GEN *-**
               Max. Output Voltage (V)  8  10  16  20    30     40     60     80    100    150    300    600
               Max. Output Power (A)  300  240  150  120  80    60     40     30     24     16     8      4
                                                     1-phase 230V models: 170 to 265VAC, 47 to 63Hz
               Input Voltage Range                                                                                     Onboard Type
                                                     3-phase 208V models: 170 to 265VAC, 47 to 63Hz
               Efficiency                                        Up to 88%
               Size (W×H×D mm)                                 423×43.6×441
               Weight                                           Less than 10kg
               * Specific output voltage                                  ** Specific output current
               2U Rack Type
               3,300W                                             GEN *-**
               Max. Output Voltage (V)  8  10  15  20  30    40    60     80    100   150    200   300    600
               Max. Output Power (A)  400  330  220  165  110  85  55     42    33     22   16.5   11     5.5
                                                     1-phase 230V models: 170 to 265VAC, 47 to 63Hz
               Input Voltage Range                   3-phase 208V models: 170 to 265VAC, 47 to 63Hz
                                                     3-phase 400V models: 342 to 460VAC, 47 to 63Hz
               Efficiency                                        Up to 88%
               Size (W×H×D mm)                                 423×88×442.5
               Weight                                              13kg                                                EMC Filter
               * Specific output voltage                                  ** Specific output current
               2U Rack Type
               5,000W                                             GEN *-**
               Max. Output Voltage (V)  8  10  16  20  30  40  60  80   100   150   200  300   400  500   600
               Max. Output Power (A)  600  500  310  250  170  125  85  65  50  34  25    17   13    10   8.5
                                                     3-phase 208V models: 170 to 265VAC, 47 to 63Hz
               Input Voltage Range
                                                     3-phase 400V models: 342 to 460VAC, 47 to 63Hz
               Efficiency                                        Up to 88%
               Size (W×H×D mm)                                 423×88×442.5
               Weight                                              13kg
               * Specific output voltage                                  ** Specific output current
               Please contact TDK-Lambda to check 3U of 10kW, 3U of 15kW detail.

                                                                                                                     35





                                                                                                                   9/3/24   10:15 PM
        35 Genesys series 090324.indd   35
        35 Genesys series 090324.indd   35                                                                         9/3/24   10:15 PM
   30   31   32   33   34   35   36   37   38   39   40