Page 37 - TDK Lambda - Products Selection Guide
P. 37

SFLseries                                                                                               Unit / PCB Type


               300W and 1000W High End Programmable  DC Electronic Loads


                                                             Features
                                                             Multi-functional color panel display and built-in USB
                                                             High speed current control with high slew rate
                                                             Low voltage operation with no turn-on delay
                                                             Seven load modes: CC, CR, CP, CV, EXT, Short, CV          CVCC
                                                             with current limit
                                                             Four operating modes: Normal (DC), Dynamic (Time/
                                                             Freq), Sequence, Sweep
                                                             Parallel operation up to 10kW (10 units)
                                                             EN61010-1 compliant
                                                             Optional: IEEE interface, Ripple measurment
                                                             interface

                  SFL
               Specification
               Model            SFL120-60-300       SFL500-12-300        SFL120-180-1K         SFL500-36-1K
               Load Voltage (V)    120                  500                  120                  500
               Load Current (A)     60                   12                  180                   36                  Power Module
               Rated Power (W)                300                                      1000
               Input Voltage Range                       85 to 264VAC (Overvoltage category II)
               Size (W×H×D mm)            215×128.6×420                             430×128.6×450
               Weight (g)                     6500                                     13000




               GXEseries



               600W Convection Cooled Programmable Power Supplies                                                      Onboard Type

                                                             Features
                                                             Constant Voltage & Constant Current modes
                                                             RS-485 Read-Write Communication (Modbus RTU
                                                             protocol)
                                                             Standby power 5V/1A, OVP, Remote sense, Remote
                                                             ON/OFF, Monitoring signal, External output voltage/
                                                             current control, Parallel operation up to 5 units
                                                             Medical safety certification (2×MOPPs),  EN62368,
                                                             EN62477-1 (OVC III)

                 GXE600                                                                                                EMC Filter
               Specification
               Model                                             GXE600
               Rated Output Voltage                              24V/48V
               Input Voltage Range                          85 to 265VAC (47 to 63Hz)
               Max. Output Power                                  600W
                Efficiency (Typ)                                   95%
               Size (W×H×D mm)                                  127×41×254
               Weight (g)                                         1300
               Options
               /A    With cover type           /HD    With coating

                                                                                                                     37





                                                                                                                   10/3/24   1:57 PM
        37 SFL_GXE600 series 100324.indd   37
        37 SFL_GXE600 series 100324.indd   37                                                                      10/3/24   1:57 PM
   32   33   34   35   36   37   38   39   40   41   42