Page 39 - TDK Lambda - Products Selection Guide
P. 39

KPSBseries 5W〜25W AC-DC Board Mount Power Supplies                                                      Unit / PCB Type






                                                               KPSB
                                                             Specification
               Features                                     Model             KPSB6-**           KPSB25-**
               High efficiency up to 87%                     Rated Output Voltage  3.3V/5V/9V/12V/15V/24V  5V/12V/15V/24V/36V/48V
                                                             Max. Output Power  6W                 25W                 CVCC
               Class B EMI                                   Input Voltage Range   90 to 264VAC (47 to 63Hz)
               No load power consumption <0.1W               Efficiency       Up to 83%          Up to 87%
                                                             Size (W×H×D mm)  39.5×19.4×18.3   50.8×27.94×24.9
               Optional: Encapsulated pcb mount, JST         Weight (g)         11                  50
               connector                                    ** Specific output voltage






               KWS-Aseries  5W〜25W Ultra Compact Onboard Type AC-DC Power Supplies







                                                              KWS-A                                                    Power Module
               Features
                                                             Specification
               Operating temperature range -40°C            Model        KWS5A-**  KWS10A-**  KWS15A-**  KWS25A-**
               (start up) to +85°C
                                                             Rated Output Voltage    5V/12V/15V/24V
               No load power consumption <0.5W               Max. Output Power  5.4W  12W     16.8W    26.4W
               Protection class II, No ground connection     Input Voltage Range  85 to 265VAC (47 to 440Hz), 120 to 370VDC
               High efficiency up to 88%                     Efficiency  Up to 77%  Up to 84%  Up to 85%  Up to 88%
                                                             Size (W×H×D mm)  25.4×21.5×38.1  25.4×24×50.8 25.4×29×63.5
               Selective models with option KS/ KW           Weight (g)         35             60       85
               series comptible board
                                                            ** Specific output voltage                                 Onboard Type






               KMS-Aseries 15W〜60W Medical AC-DC PCB Power Supplies







                                                              KMS-A
                                                             Specification                                             EMC Filter
               Features                                     Model         KMS15A-**    KMS30A-**    KMS60A-**
                                                             Rated Output Voltage  5V/9V/12V/15V/24V  5V/12V/15V/24V  5.1V/9V/12V/15V/24V
               Medical safety certifications                 Max. Output Power  15W      30W          60W
               I/O isolation 4kVAC, 2×MOPPs                  Input Voltage Range  90 to 264VAC (47 to 440Hz # ), 120 to 370VDC
                                                             Efficiency    Up to 85%    Up to 89%   Up to 88%
               High efficiency up to 89%                     Size (W×H×D mm)  52.5×27.5×23.5  64.0×45.0×23.5  89.0×63.5×27.0
               No-load power consumption <0.3W (KMS-A)       Weight (g)      59          130          280
               Operating altitude up to 5000m               # Safety certified for AC input, 47 to 63Hz only                                 ** Specific output voltage
               PCB board mountable


                                                                                                                     39





                                                                                                                   13/3/24   8:53 PM
        39 KPSB_KWS-A_KMS/D/T series 130324.indd   39
        39 KPSB_KWS-A_KMS/D/T series 130324.indd   39                                                              13/3/24   8:53 PM
   34   35   36   37   38   39   40   41   42   43   44